Product Hierarchy
Product Hierarchy

STL 289 - Bulk Cable | PVC | 5x0.34mm² | Unshielded


Bulk Cable | PVC | 5x0.34mm² | Unshielded

Product Description

Product Family: Sensor / Actuator
Brand: Lumberg Automation
Connector Type: Accessories
Shielding Type: Unshielded
Voltage Rating: 300 V
Rated Voltage (UL): 300 V

Technical Data Side 1

Side 1 Product Sub Family: Bulk Cable

Cable Data

Cable Number: 289
Conductor Size: 0.34 mm²
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 1 M
Conductor Material: Cu
Cable Jacket Material: Polyvinyl Chloride (PVC)
Cable Jacket Color: Black
Cable Diameter D: Ø 5.5 | 0.217"
Wire Insulation Material: Polyvinyl Chloride (PVC)
Insulated Wire Diameter: Ø 1.40 mm | 0.055"
Ambient Temperature (Fixed Installation): - 40° C to + 80° C
Ambient Temperature (Flex Installation): - 20° C to + 80° C
Flammability Class (Cable Jacket): DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2
Cable Characteristics: Flexibility: Good | Abrasion Resistance: Good | Chemical Resistance: Excellent, acids, and alkalis| Flame Retardance: Yes | Halogen-Free: No | Mechanical Durability: Good (resists impact, tear, and flex) | Environmental Suitability: Indoor, excellent balance of performance, cost, and versatility
Core Colors: brown, white, blue, black, green/yellow

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: No
Oil Resistance: Yes

Notes

Variants
Item #Item DescriptionCable Length
934636463STL 289/500 M PVC
934636464STL 289/100 M PVC100 m