Product Hierarchy
Product Hierarchy

STL 224 - Bulk Cable | PUR | 3x0.34mm² | Unshielded


Bulk Cable | PUR | 3x0.34mm² | Unshielded | AWM Style 20549

Product Description

Product Family: Sensor / Actuator
Brand: Lumberg Automation
Connector Type: Accessories
Shielding Type: Unshielded
Voltage Rating: 300 V
Rated Voltage (UL): 300 V

Technical Data Side 1

Side 1 Product Sub Family: Bulk Cable

Cable Data

Cable Number: 224
Conductor Size: 0.34 mm²
Number of Wires: 3
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 M
Cycles (Torsion): ˃ 5 M @ ± 360 °/1 m
Conductor Material: Cu
Cable Jacket Material: Polyurethane (PUR)
Cable Jacket Color: Black
Cable Diameter D: Ø 4.3 | 0.169"
Wire Insulation Material: Polypropylene (PP)
Insulated Wire Diameter: Ø 1.30 mm | 0.051"
Ambient Temperature (Fixed Installation): - 50° C to + 80° C
Ambient Temperature (Flex Installation): - 25° C to + 80° C
Ambient Temperature (Drag Chain Inst): - 25° C to + 60° C
UL Cable Type: AWM: 20549
Flammability Class (Cable Jacket): DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2
Cable Characteristics: Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Good to excellent | Low Temp Performance: Excellent (flexible to -25°C) | Flame Retardance: Yes | Halogen-Free: Yes | Mechanical Durability: High (resists impact, tear, and flex) | Environmental Suitability: Outdoor, oily, wet, or rough environments
Core Colors: brown, white, blue

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1

Notes

Variants
Item #Item DescriptionCable Length
109569STL 224/500 M PUR
109568STL 224/100 M PUR100 m
No accessories are available for this product