Product Hierarchy
Product Hierarchy

STASEI 2 - Rectangular Receptacle Power Connector (ST Series): Male, front mount with flange, 2-pin+PE, grey housing, 230 V AC/DC, 16 A AC/6 A DC




Rectangular Receptacle Power Connector (ST Series): Male, front mount with flange, 2-pin+PE, grey housing, 230 V AC/DC, 16 A AC/6 A DC

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: ST-Series
Brand: Hirschmann
Connector Type: Receptacle
Side 1 Type of Contact/Gender: male
Connector Design: Front Mount with flange
Number of Pins: 2+PE
Shielding Type: Unshielded
Attachment Type: safety bracket
Voltage Rating: 250 V AC/DC
Rated Impulse Voltage: 2.5 kV
Operating Voltage: 230 V AC/DC
Current Rating: 16 A AC / 10 A DC
Side 1 Contact Resistance: ≤ 10 mOhm
Mating Cycles: max. 50
Type of Connection: screw terminal
Cross Section: 0.25 mm² to 1.50 mm²
Ambient Temperature (Operation)*: -30°C to +90°C, notice Derating
Protection Degree / IP Rating**: IP54
Side 1 Design Standard: DIN EN 61984 (VDE 0627)
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Sn
Contact Bearer Material: PA GF
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 V-0
Housing Material: PA GF
Housing Color: grey
Flammability Class (Housing): UL 94 HB
Gasket Material: NBR

Additional Technical Data

Fastening Torque (Contact Screw): M3: (25-30) Ncm
Fastening torque (mounting screw): M 3: (50-60) Ncm, flange
Mount Type: Screw: M3 (2x)
Accessories to Order Separately: STASI 2, 732-044-…, safety bracket

Approvals

UL-File: E95522
UL: UL
VDE: VDE 61984
SEV: SEV

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Variants
Item #Item Description
930622106STASEI 2
STASEI-2.zip
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
ST-2p-FA-210920-0413V00.pdf
No accessories are available for this product