Product Hierarchy
Product Hierarchy

STAS 3 N V0 grey - Rectangular Field Attachable Power Connector (ST Series): Male, straight with strain relief , 3-pin+PE, grey housing, 400 V AC/230 V DC, 16 A AC/10 A DC




Rectangular Field Attachable Power Connector (ST Series): Male, straight with strain relief , 3-pin+PE, grey housing, 400 V AC/230 V DC, 16 A AC/10 A DC

Technical Data

Product Family: Power Connector
Product Sub Family: ST-Series
Brand: Hirschmann
Connector Type: Field attachable
Type of Contact / Gender: male
Connector Design: Straight with strain relief
Number of Pins: 3+PE
Shielding: Unshielded
Attachment Type: safety bracket
Rated Voltage: 400 V AC / 250 V DC
Rated Impulse Voltage: 2.5 / 4.0 kV
Operating Voltage: 400 V AC / 230 V DC
Rated Current*: 16 A
Contact Resistance: ≤ 10 mOhm
Mating Cycles: max. 50
Type of Connection: screw terminal
Cable Gland: PG 11
Conductor Cross Section: 0.25 mm² to 1.50 mm²
Strain-Relief: Cable clamp
Suitable Cables: Ø6 mm to Ø10 mm
Ambient Temperature (Operation)*: -30°C to +90°C, notice Derating
Protection Degree / IP Rating**: IP54
Design Standard: DIN EN 61984 (VDE 0627), IEC 60335
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1

Materials

Contact Base Material: CuZn
Contact Plating: Cu/Sn
Contact Bearer Material: PA GF
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 V-0; GWFI 850°C; GWIT 775°C
Housing Material: PA GF
Housing Color: grey
Flammability Class (Housing): UL 94 V-0; GWFI 850°C; GWIT 775°C
Cable Gland Material: PA GF
Cable Gland Gasket: NBR (cable gland)
Cable Gland Color: grey
Flammability Class (Cable Gland): UL 94 V-0; GWFI 850°C; GWIT 775°C
Strain-Relief Material: PA GF

Additional Technical Data

Fastening Torque (Contact Screw): M3: (25-30) Ncm
Fastening Torque (Cable Gland): PG 11: (250-375) Ncm
Fastening torque (strain relief screw): BZ 2.9x14: (40-50) Ncm
Fastening Torque (Attachment): BZ 2.9x14: (40-50) Ncm
Accessories to Order Separately: STASI 3, 732-045-…, safety bracket

Approvals

UL-File: E95522
UL: UL
VDE: VDE 61984
SEV: SEV

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Particularities: * flame retardant of the plastic materials according to DIN EN 60335-1: GWFI 850 °C; GWIT 775 °C
Variants
Item #Item Description
932143406STAS 3 N V0 grey
STAS-3-N.zip
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
ST-3p-FA-211207-0295V01.pdf
039-414-003_Manual_ST3.pdf
No accessories are available for this product