Networking & Data Cable
(655)Industrial Ethernet Cable
(173)Enterprise Category Cable
(155)Industrial Protocol / Data Bus Cable
(325)Audio Cable
(523)Digital
(94)Analog
(136)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(285)Video Cable
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
(6434)Outdoor Fiber Cable
(4169)SMPTE Cable
(16)Tactical Fiber Cable
(314)Flexible Automation Cable
(3032)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(235)Digital Electricity
(46)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(599)Audio, Sound, & Control Cable
(222)Access Control Cable
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
(962)SPIDER Fast/Gigabit Switches
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
(146)Transceivers
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
(10)Power Supplies and Cables
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
(34)SFP
(24)Stacking Cable
(5)Racks & Cabinets
(189)Server Cabinets
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
(109)Rectangular Field Attachable Power Connector (ST Series): Male, straight with strain relief , 2-pin+PE, grey housing, 230 V AC/DC, 16 A AC/6 A DC
Product Family: | Power Connector |
Product Sub Family: | ST-Series |
Brand: | Hirschmann |
Connector Type: | Field attachable |
Type of Contact / Gender: | male |
Connector Design: | Straight with strain relief |
Number of Pins: | 2+PE |
Shielding: | Unshielded |
Attachment Type: | safety bracket |
Rated Voltage: | 250 V AC/DC |
Rated Impulse Voltage: | 2.5 kV |
Operating Voltage: | 230 V AC/DC |
Rated Current*: | 16 A AC / 10 A DC |
Contact Resistance: | ≤ 10 mOhm |
Mating Cycles: | max. 50 |
Type of Connection: | screw terminal |
Cable Gland: | PG 7 |
Conductor Cross Section: | 0.25 mm² to 1.50 mm² |
Strain-Relief: | Cable clamp |
Suitable Cables: | Ø4 mm to Ø6.5 mm |
Ambient Temperature (Operation)*: | -30°C to +90°C, notice Derating |
Protection Degree / IP Rating**: | IP54 |
Design Standard: | DIN EN 61984 (VDE 0627) |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Sn |
Contact Bearer Material: | PA GF |
Contact Bearer Color: | black |
Flammability Class (Contact Bearer): | UL 94 V-0 |
Housing Material: | PA GF |
Housing Color: | grey |
Flammability Class (Housing): | UL 94 HB |
Cable Gland Material: | PA GF |
Cable Gland Gasket: | NBR (cable gland) |
Cable Gland Color: | grey |
Flammability Class (Cable Gland): | UL 94 V-0 |
Strain-Relief Material: | CuZn, nickel-plated |
Fastening Torque (Contact Screw): | M3: (25-30) Ncm |
Fastening Torque (Cable Gland): | PG 7:(150-250) Ncm |
Fastening torque (strain relief screw): | M 2: (30-40) Ncm |
Fastening Torque (Attachment): | M 2.5: (40-50) Ncm, housing |
Accessories to Order Separately: | STASI 2, 732-044-..., safety bracket |
UL-File: | E95522 |
UL: | UL |
VDE: | VDE 61984 |
SEV: | SEV |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description |
---|---|
931265106 | STAS 20 |