(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)Rectangular Receptacle Power Connector (ST Series): Female, panel mount, 2-pin+PE, grey housing, 230 V AC/DC, 16 A AC/6 A DC
Product Family: | Power Connector |
Product Sub Family: | ST-Series |
Brand: | Hirschmann |
Connector Type: | Receptacle |
Type of Contact / Gender: | female |
Connector Design: | Panel Mount with flange |
Number of Pins: | 2+PE |
Shielding: | Unshielded |
Attachment Type: | safety bracket |
Rated Voltage: | 250 V AC/DC |
Rated Impulse Voltage: | 2.5 kV |
Operating Voltage: | 230 V AC/DC |
Rated Current*: | 16 A AC / 10 A DC |
Contact Resistance: | ≤ 10 mOhm |
Mating Cycles: | max. 50 |
Type of Connection: | screw terminal |
Conductor Cross Section: | 0.25 mm² to 1.50 mm² |
Ambient Temperature (Operation)*: | -30°C to +90°C, notice Derating |
Temperature Range (Gasket): | -30°C to +90°C |
Protection Degree / IP Rating**: | IP20 |
Design Standard: | DIN EN 61984 (VDE 0627) |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Sn |
Contact Bearer Material: | PA GF |
Contact Bearer Color: | black |
Flammability Class (Contact Bearer): | UL 94 V-0 |
Housing Material: | PA GF, baseplate: ZnAl Cu |
Housing Plating: | baseplate: Ni |
Housing Color: | grey |
Flammability Class (Housing): | UL 94 HB |
Gasket Material: | NBR |
Fastening Torque (Contact Screw): | M3: (25-30) Ncm |
Fastening torque (mounting screw): | M 3: (50-60) Ncm, flange |
Fastening Torque (Attachment): | M 3: (50-60) Ncm |
Mounting: | Screw: M3 (2x) |
Accessories to Order Separately: | STASI 2, 732-044-…, safety bracket |
UL-File: | E95522 |
UL: | UL |
VDE: | VDE 61984 |
SEV: | SEV |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description |
---|---|
930329106 | STAKAP 2 |