(109)SPE double ended cordset: T1 Industrial male straight 6P-LL Code to T1 Industrial male straight 6P-LL Code, IP20, XLPE
Pin 1 | Pin 2 |
---|---|
Blue | Natural White |
Pin 1 | Pin 2 |
---|---|
Blue | Natural White |
Product Family: | SPE Cordset |
Brand: | Lumberg Automation |
Connector Type: | Cordset, double ended |
Shielding: | Shielded |
Rated Voltage: | 60 V |
Operating Voltage: |
Rated Current*: | 4 A |
Data Transmission: | 1 Gbit/s bis 40 m / 10 Mbit/s bis 1000 m |
Product Sub Family: | SPE Cordset T1 Industrial |
Type of Contact / Gender: | Male |
Connector Design: | Straight |
Attachment Type: | Latch-Locking |
Number of Pins: | 2 |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 5x10^8 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | - 40 °C - + 90 °C (Cable +80 °C) |
Protection Degree / IP Rating**: | IP20 |
Design Standard: | IEC 63171-6 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Contact Base Material: | CuSn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PA |
Contact Bearer Color: | Black |
Molded Body Material: | TPU |
Molded Body Color: | Black |
Attachment Material: | CuZn |
Attachment Plating: | Nickel-plated |
Cable Number: | 1014 |
Number of Wires: | 2 |
Conductor material: | Cu |
Cable Jacket Material: | XLPE |
Cable Jacket Color: | black |
Cable Diameter D: | ø 4.80 ± 0.20 mm |
Wire Insulation Material: | PP |
Insulated Wire Diameter: | ø 1,65 ±0.1 mm |
Overall Shield (Cable): | Tinned copper |
Foil shield: | Al-myler wrapping foil |
Ambient Temperature (Fixed Installation): | - 40 °C - +80 °C |
UL Cable Type: | AWM: 22303 |
Flammability Class (Cable Jacket): | FT-2 |
Cable Characteristics: | Exclusion of dangerous materials |
Product Sub Family, Side 2: | SPE Cordset T1 Industrial |
Type of Contact / Gender, Side 2: | Male |
Connector Design, Side 2: | Straight |
Attachment Type, Side 2: | Latch-Locking |
Contact Resistance, Side 2: | ≤ 10 mOhm |
Insulation Resistance, Side 2: | ˃ 5x10^8 Ohm |
Mating Cycles, Side 2: | ≤ 100 |
Ambient Temperature (Operation), Side 2*: | - 40 °C - + 90 °C (Cable +80 °C) |
Design Standard, Side 2: | IEC 63171-6 |
Pollution Degree, Side 2: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category, Side 2: | PA |
Contact Plating, Side 2: | Cu/Au |
Contact Bearer Material, Side 2: | TPU |
Contact Bearer Color, Side 2: | Black |
Attachment Material, Side 2: | CuZn |
Attachment Plating, Side 2: | Nickel-plated |
RoHS Compliant: | Yes |
Note Derating: | Notice derating |
Update and Revision: | Revision Number: 0.28 Revision Date: 05-31-2024 |