Product Hierarchy
Product Hierarchy

SPE403 - DataTuff Ind SPE 40m 1Gbps 100 Ohm 24AWG SFTP LSPUR


DataTuff Industrial Single Pair Ethernet 40m 1Gbps 100 Ohm 24AWG (Stranded) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(80%) Shield, LSPUR Outer Jacket

Product Overview

Suitable Applications: Noisy environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
24 AWGStrandedTC - Tinned Copper1
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene0.075 in (1.9 mm)Natural & Natural/Blue
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
BraidTinned Copper (TC)80%
Outer Jacket
MaterialNom. Diameter
PUR - Polyurethane0.217 in (5.51 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
94.2 Ohm/km (28.7 Ohm/1000ft)1,600 pF/km
Delay
FrequencyMax. DelayMax. Delay Skew
100 MHz538 ns/100m25 ns/100m
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. RL (Return Loss) [dB]Min. TCL [dB]Min. ELTCTL [dB]Max. Surface Transfer Impedance [mOhm/m]Min. Coupling Attenuation [dB]
13.1 dB/100m20404050
45.6 dB/100m23402876
87.8 dB/100m24.536.521.993
108.7 dB/100m2535.020.0100
1611 dB/100m2531.915.9135
2012.3 dB/100m2530.514155
2513.8 dB/100m24.22912178
3015.1 dB/100m23.527.810.520084
6021.4 dB/100m20.923.3585
10027.8 dB/100m1920585
20039.7 dB/100m16.415.5579
25044.6 dB/100m15.614577
30049.0 dB/100m14.912.8575
35053.2 dB/100m14.311.8574
40057.0 dB/100m13.811573
45060.7 dB/100m13.410.2572
50064.1 dB/100m139.5571
55067.5 dB/100m12.68.9570
60070.7 dB/100m12.38.3569
Voltage
UL Voltage RatingVoltage Rating
300 V (UL AWM 20549)300 V (IEC 61156-12)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-40°C To +80°C
Bend Radius
Installation Min.
2.2 in (56 mm)
Bulk Cable Weight: 11.5 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, UV Resistance, Oil Resistance
Flammability / Reaction to Fire: FT2, IEC 60332-1-2
AWM Compliance: AWM 20549, AWM I A/B
CEC / C(UL) Compliance: .
IEEE Compliance: IEEE 802.3bp
ISO/IEC Compliance: IEC 61156-12
European Halogen Free Standards: IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

History

Update and Revision: Revision Number: 0.40 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
SPE403 0065000
SPE403 0105000
SPE403 0101000BlackReel1,000 ft
SPE403 0061000Blue, LightReel1,000 ft
SPE403 1NH1000TealReel1,000 ft
No accessories are available for this product