Networking & Data Cable
(643)Industrial Ethernet Cable
(164)Enterprise Category Cable
(154)Industrial Protocol / Data Bus Cable
(323)Audio Cable
(514)Digital
(94)Analog
(136)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(276)Video Cable
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
(12264)Indoor Fiber Cable
(1401)Indoor/Outdoor Fiber Cable
(6404)Outdoor Fiber Cable
(4166)SMPTE Cable
(16)Tactical Fiber Cable
(314)Flexible Automation Cable
(1403)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(795)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(468)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
(557)Audio, Sound, & Control Cable
(200)Access Control Cable
(37)Fire Alarm Cable
(74)Nurse Call
(2)Security & Alarm Cable
(203)Surveillance Cable
(37)Connectors & Outlets
(2999)Modular Couplers
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
(99)KeyConnect Outlets
(13)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(24)Workstation Consolidation
(33)Cross Connect Systems
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
(952)M12
(693)Field Attachables
(81)Receptacles
(144)Single-Ended Cordsets
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
(1019)Fiber Patch Cords
(428)Double-Ended Cordsets
(76)Pigtails
(15)Pre-Terminated Assemblies
(459)AV Assemblies
(10)Patch Panels & Components
(642)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(62)Fiber Cassettes
(354)Modular (Empty) Panels
(6)Adapter Frames
(68)Adapter Strips
(13)Fiber Wall Mounts
(10)Patch Panel Accessories
(39)Industrial Networking
(953)SPIDER Fast/Gigabit Switches
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
(59)Network Management
(20)Software Tools
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
(6)Miscellaneous Accessories
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
(109)DataTuff Industrial Single Pair Ethernet 40m 1Gbps 100 Ohm 26AWG (Solid) Bare Copper, PP Insulation, Overall Beldfoil®+Tinned Copper Braid(80%) Shield, PVC Outer Jacket
Suitable Applications: | Noisy environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
26 AWG | Solid | BC - Bare Copper | 1 |
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PP - Polypropylene | 0.051 in (1.3 mm) | Natural & Natural/Blue |
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 80% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.161 in (4.09 mm) |
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
145 Ohm/km | 1,600 pF/km |
Frequency | Max. Delay | Max. Delay Skew |
---|---|---|
100 MHz | 538 ns/100m | 25 ns/100m |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] | Max. Surface Transfer Impedance [mOhm/m] | Min. Coupling Attenuation [dB] |
---|---|---|---|---|---|---|
1 | 3.1 dB/100m | 40 | 40 | 15 | ||
4 | 5.6 dB/100m | 20 | 40 | 28 | 50 | |
8 | 7.8 dB/100m | 24.5 | 36.5 | 21.9 | 93 | |
10 | 8.7 dB/100m | 25 | 35.0 | 20.0 | 100 | |
16 | 11 dB/100m | 25 | 31.9 | 15.9 | 135 | |
20 | 12.3 dB/100m | 25 | 30.5 | 14 | 155 | |
25 | 13.8 dB/100m | 24.2 | 29 | 12 | 178 | |
30 | 15.1 dB/100m | 23.5 | 27.8 | 10.5 | 200 | 85 |
60 | 21.4 dB/100m | 20.9 | 23.3 | 5 | 85 | |
100 | 27.8 dB/100m | 19 | 20 | 5 | 85 | |
200 | 39.7 dB/100m | 16.4 | 15.5 | 5 | 79 | |
250 | 44.6 dB/100m | 15.6 | 14 | 5 | 77 | |
300 | 49.0 dB/100m | 14.9 | 12.8 | 5 | 75 | |
350 | 53.2 dB/100m | 14.3 | 11.8 | 5 | 74 | |
400 | 57.0 dB/100m | 13.8 | 11 | 5 | 73 | |
450 | 60.7 dB/100m | 13.4 | 10.2 | 5 | 72 | |
500 | 64.1 dB/100m | 71 | 9.5 | 5 | 71 | |
550 | 67.5 dB/100m | 12.6 | 8.9 | 5 | 70 | |
600 | 70.7 dB/100m | 12.3 | 8.3 | 5 | 69 |
UL Voltage Rating | Voltage Rating |
---|---|
300 V (UL AWM 2095) | 300 V (IEC 61156-12) |
UL Temperature | Operating |
---|---|
80°C | -20°C To +80°C |
Installation Min. |
---|
1.7 in (43 mm) |
Bulk Cable Weight: | 7.7 lbs/1000ft |
Environmental Suitability: | Indoor, Outdoor, UV Resistance, Oil Resistance |
Flammability / Reaction to Fire: | FT2, IEC 60332-1-2 |
AWM Compliance: | AWM 2095, AWM I A/B |
IEEE Compliance: | IEEE 802.3bp |
ISO/IEC Compliance: | IEC 61156-12 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. |
Update and Revision: | Revision Number: 0.39 Revision Date: 04-29-2024 |
Item # | Color | Putup Type | Length |
---|---|---|---|
SPE402 0065000 | |||
SPE402 0105000 | |||
SPE402 0101000 | Black | Reel | 1,000 ft |
SPE402 0061000 | Blue, Light | Reel | 1,000 ft |