Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
DataTuff Industrial Single Pair Ethernet 40m 1Gbps 100 Ohm 22AWG (Solid) Bare Copper, Foam PE Insulation, Overall Beldfoil®+Tinned Copper Braid(80%) Shield, LSZH Outer Jacket
| Suitable Applications: | Noisy environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 22 AWG | Solid | BC - Bare Copper | 1 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.069 in (1.8 mm) | White & Blue |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Braid | Tinned Copper (TC) | 80% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.201 in (5.11 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 54 Ohm/km (16 Ohm/1000ft) | 1,200 pF/km |
| Frequency | Max. Delay | Max. Delay Skew |
|---|---|---|
| 100 MHz | 538 ns/100m | 25 ns/100m |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] | Max. Surface Transfer Impedance [mOhm/m] | Min. Coupling Attenuation [dB] |
|---|---|---|---|---|---|---|
| 1 | 2.1 dB/100m | 20 | 40 | 40 | 50 | |
| 4 | 3.7 dB/100m | 23.3 | 40 | 28 | 75.9 | |
| 8 | 5.2 dB/100m | 24.5 | 36.5 | 21.9 | 93.5 | |
| 10 | 5.8 dB/100m | 25 | 35.0 | 20.0 | 100 | |
| 16 | 7.3 dB/100m | 25 | 31.9 | 15.9 | 134.5 | |
| 20 | 8.2 dB/100m | 25 | 30.5 | 14 | 154.9 | |
| 25 | 9.2 dB/100m | 24.3 | 29 | 12 | 178.3 | |
| 30 | 10.1 dB/100m | 23.8 | 27.8 | 10.5 | 200 | 85 |
| 60 | 14.3 dB/100m | 21.7 | 23.3 | 5 | 85 | |
| 100 | 18.5 dB/100m | 20 | 5 | 85 | ||
| 200 | 26.5 dB/100m | 18.0 | 15.5 | 5 | 79 | |
| 250 | 29.7 dB/100m | 17.3 | 14 | 5 | 77 | |
| 300 | 32.7 dB/100m | 16.8 | 12.8 | 5 | 75 | |
| 350 | 35.4 dB/100m | 16.3 | 11.8 | 5 | 74 | |
| 400 | 38.0 dB/100m | 15.9 | 11 | 5 | 73 | |
| 450 | 40.4 dB/100m | 15.5 | 10.2 | 5 | 72 | |
| 500 | 42.8 dB/100m | 15.2 | 9.5 | 5 | 71 | |
| 550 | 45.0 dB/100m | 14.9 | 8.9 | 5 | 70 | |
| 600 | 47.1 dB/100m | 14.7 | 8.3 | 5 | 69 |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V (UL AWM 21307) | 300 V (IEC 61156-11) |
| UL Temperature | Operating |
|---|---|
| 80°C | -30°C To +80°C |
| Installation Min. |
|---|
| 2 in (51 mm) |
| Bulk Cable Weight: | 10.9 lbs/1000ft |
| Environmental Suitability: | Indoor, Non-Halogenated |
| Flammability / Reaction to Fire: | FT2 |
| AWM Compliance: | AWM 21307 |
| CEC / C(UL) Compliance: | . |
| IEEE Compliance: | IEEE 802.3bp |
| ISO/IEC Compliance: | IEC 61156-11 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. |
| Update and Revision: | Revision Number: 0.49 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| SPE401 0065000 | |||
| SPE401 0105000 | |||
| SPE401 0101000 | Black | Reel | 1,000 ft |
| SPE401 0061000 | Blue, Light | Reel | 1,000 ft |