Product Hierarchy
Product Hierarchy

SPE103 - Datatuff Ind SPE 10Mbps 18AWG SF/UTP PVC, TC, CMG, FT4

Datatuff Industrial Single Pair Ethernet 10Mbps, 18AWG PE SF/UTP PVC, UL TC, CMG, FT4 rated

Product Overview

Suitable Applications: data communications, cameras, PLCs, switches, outdoor, indoor etc.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
18 AWGSolidTC - Tinned Copper1
Insulation
Nom. Insulation DiameterColor Code
0.128 in (3.25 mm)White & Blue
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
BraidTinned Copper (TC)
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.368 in (9.35 mm)
Overall Cable Diameter (Nominal): .368 in (9.35 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance Unbalance
23 Ohm/km (7.0 Ohm/1000ft)56 pF/m (17 pF/ft)330 pF/100m
Delay
FrequencyMax. Delay
20 MHz510 ns/100m
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. RL (Return Loss) [dB]Min. PSANEXT [dB]Min. Coupling Attenuation [dB]Nom. Characteristic Impedance [Ohm]
0.11.011.56760100
0.51.218.564.760100
0.7721.319.461.560100
11.42061.460100
21.921.554.560100
42.62349.460100
83.624.544.360100
105.92542.660100
165.12539.160100
205.72537.560100
Voltage
UL Voltage Rating
(UL 1277 TC, UL 444)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C DRY-30°C To +75°C
Bend Radius
Installation Min.
2.7 in (69 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 67 lbs/1000ft (100 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202 FT4, FT4, 1202
NEC / UL Compliance: Article 336, Article 800, TC, CMG
CEC / C(UL) Compliance: FT4
IEEE Compliance: IEEE 802.3cg
Data Category: SPE 10 Mbps
TIA/EIA Compliance: ANSI/TIA-568.5
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2022-04-27
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

History

Update and Revision: Revision Number: 0.12 Revision Date: 02-13-2025
Date: 2022-04-27
No accessories are available for this product