Product Hierarchy
Product Hierarchy

SPE101 - Datatuff Ind SPE 10Mbps 18AWG SF/UTP PVC


Datatuff Ind SPE 10Mbps 18AWG PE SF/UTP PVC

Product Overview

Suitable Applications: data communications, cameras, PLCs, switches, outdoor, indoor etc.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
18 AWGSolidTC - Tinned Copper1
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)0.098 in (2.5 mm)White & Blue
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
BraidTinned Copper (TC)90%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.311 in (7.90 mm)
Overall Cable Diameter (Nominal): .311 in (7.90 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance Unbalance
23 Ohm/km (7.0 Ohm/1000ft)56 pF/m (17 pF/ft)330 pF/100m
Delay
FrequencyMax. DelayNom. Velocity of Prop.
100 MHz450 ns/100m76%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. RL (Return Loss) [dB]Min. PSANEXT [dB]Min. Coupling Attenuation [dB]Nom. Characteristic Impedance [Ohm]
0.11.0 dB/100m11.56750100
0.51.2 dB/100m1564.750100
0.7721.3 dB/100m1561.550100
11.4 dB/100m1561.450100
21.9 dB/100m1554.550100
42.6 dB/100m1549.450100
83.6 dB/100m1544.350100
105.9 dB/100m1542.650100
165.1 dB/100m1539.150100
205.7 dB/100m1537.550100
Voltage
UL Voltage Rating
300 V (UL 13 PLTC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-30°C To +75°C
Bend Radius
Installation Min.
2.4 in (61 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 56 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance
Flammability / Reaction to Fire: UL 1685 UL Loading
NEC / UL Compliance: CM, PLTC
IEEE Compliance: IEEE 802.3cg
TIA/EIA Compliance: ANSI/TIA-568.5
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2022-04-27
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

History

Update and Revision: Revision Number: 0.47 Revision Date: 02-20-2026

Part Numbers

Variants
Item #
SPE101 0061000
SPE101 0101000
Date: 2022-04-27
No accessories are available for this product