Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
SMPTE-304TS is compatible with all SMPTE 304 standard connectors and tests both electrical and optical circuits while the intuitive display graphically depicts which contact is defective or pinned out incorrectly, ultimately saving you time and money. The tester unit includes one metering unit and one optical source unit. There is an OLED backlit display so you can easily see in direct sunlight or at night. Graphically depicts which contact is defective or pinned out incorrectly. Rechargeable battery lasts up to 40hrs, 5V outlet power charger and operating instructions included.
| Environmental Space: | Indoor |
| Suitable Applications: | HD Trucks, Sports/Events Broadcasting, Fixed or Mobile Facilities |
| Overall Height: | 6 in |
| Overall Width: | 3 in |
| Operating Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -10°C To +60°C |
| Element | Material |
|---|---|
| Frame | Black Aluminum |
| Conductor(s) | Stainless Steel |
| Display | OLED Backlit (2"x3") |
| Included Parts: | Ruggedized carrying case, Rechargeable NiMH battery with charger, 6ft USB to USB-mini charging cable. |
| Item # | UPC |
|---|---|
| SMPTE-304TS | 612825401339 |
| Packaging: | Ruggedized ABS Plastic Carrying Case Dimensions: 15"x12"x7" Weight: 7lbs |
| Update and Revision: | Revision Number: 0.116 Revision Date: 10-23-2025 |