Product Hierarchy
Product Hierarchy

SMOKE DETECTOR - EVM-SDSM


EMEA PDU compatible Smoke detector

Application

Suitable Applications: Detection of smoke presence in the environment. When smoke paricles in the air exceed a certain threshold, the detector triggers an alart by sending a signal to the monitoring system, indicating a potential fir risk. This enables early warning and the implementation of safety measures.
Product Overview: Dry contact smoke sensor, compatible with the monitored models of EMEA's Performance line PDU's. Connection to PDU via a dry contact module (not included)
Environmental Space: Indoor

Environmental and Overall Characteristics

Color: White

Standards

EU CE Mark: Yes
EU Directive 2011/65/EU (RoHS 2): Compliant
UL Listed: No

Related Part Numbers

Part Number: EVM-SDSM
Included Parts: Smoke detector (without power adapter)
Notes: For this item an additional power adapter is required, like EVM-PS-12V. Power adapter is not included in the package For more detailed technical data, check [DOWNLOADS]
Variants
Item #Color
EVM-SDSMWhite
Update and Revision: Revision Number: 0.2 Revision Date: 07-24-2026
EVM-SDSM.pdf
20250912 EVM-SDSM with EVM-6PDCM.pdf
No accessories are available for this product