(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
Gigabit Ethernet Cat7 Data Double-Ended Cordset: M12 Screw Standard, male, angled, 8-pin, X-coded, shielded, black body to M12 Screw Standard, male, angled, 8-pin, X-coded, shielded, black body, 50 V AC / 60 V DC, 0.5 A; PUR black cable, 8-wires, 4x2x0.14 mm²
| Product Family: | Data Connectors |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, double ended |
| Shielding Type: | Shielded |
| Voltage Rating: | 60 V |
| Rated Impulse Voltage: | 0.8 kV |
| Operating Voltage: | 50 V AC / 60 V DC |
| Data Transmission Type: | Gigabit Ethernet Cat7 |
| Data Transmission Rate: | 10 Gbit/s |
| Side 1 Product Sub Family: | M12 Standard |
| Side 1 Type of Contact/Gender: | Male |
| Connector Design: | angled |
| Attachment Type: | Coupling Screw |
| Number of Pins: | 8 |
| Coding, Side 1: | X |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Protection Degree / IP Rating**: | IP65, IP67 |
| Side 1 Design Standard: | IEC 61076-2-109/-010 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
| Side 1 Contact Plating: | Cu/Au |
| Contact Bearer Material: | PA |
| Contact Bearer Color: | Black |
| Flammability Class (Contact Bearer): | UL 94 V-0 |
| Molded Body Material: | TPU |
| Molded Body Color: | Black |
| Flammability Class (Molded Body): | UL 94 V-0 |
| Attachment Material: | CuZn |
| Shielding Material: | GD-Zn, nickel-plated |
| Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
| Cable Number: | 478 |
| Conductor Size: | 4x2x0.14 mm² |
| Number of Wires: | 8 |
| Cycles (Torsion): | - |
| Conductor Material: | Cu |
| Cable Jacket Material: | PUR |
| Cable Jacket Color: | black |
| Cable Diameter D: | ø 6.80 ± 0.30 mm |
| Wire Insulation Material: | PE |
| Insulated Wire Diameter: | ø 1.05 ± 0.05 mm |
| Overall Shield (Cable): | Cu-ETP1 tinned |
| Foil shield: | Al-PT Foil |
| Ambient Temperature (Fixed Installation): | - 40 °C - + 80 °C |
| Ambient Temperature (Flex Installation): | 0 °C - +50 °C |
| Ambient Temperature (Drag Chain Inst): | - |
| UL Cable Type: | AWM: 21327 |
| Flammability Class (Cable Jacket): | FT-2 |
| Cable Characteristics: | - |
| Core Colors: | Twisted pairs: white & blue, white & orange, white & green, white & brown |
| Side 2 Type of Contact/Gender: | Male |
| Connector Design, Side 2: | angled |
| Attachment Type, Side 2: | Coupling Screw |
| Number of Pins, Side 2: | 8 |
| Coding, Side 2: | X |
| Contact Resistance, Side 2: | ≤ 10 mOhm |
| Insulation Resistance, Side 2: | ˃ 10^9 Ohm |
| Mating Cycles, Side 2: | ≤ 100 |
| Protection Degree / IP Rating, Side 2**: | IP65, IP67 |
| Design Standard, Side 2: | IEC 61076-2-109/-010 |
| Pollution Degree, Side 2: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category, Side 2: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material, Side 2: | CuZn |
| Contact Plating, Side 2: | Cu/Au |
| Contact Bearer Material, Side 2: | PA |
| Contact Bearer Color, Side 2: | Black |
| Flammability Class (Contact Bearer), Side 2: | UL 94 V-0 |
| Molded Body Material, Side 2: | TPU |
| Molded Body Color, Side 2: | Black |
| Flammability Class (Molded Body), Side 2: | UL 94 V-0 |
| Attachment Material, Side 2: | CuZn |
| Shielding Material, Side 2: | GD-Zn, nickel-plated |
| Fastening Torque (Attachment), Side 2: | M 12x1: (50-60) Ncm, hand-tight |
| UL-File: | pending |
| RoHS Compliant: | yes |
| Halogenfree: | IEC 60754-1 |
| Oil Resistance: | IEC 60811-2-1 |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note Derating: | * Notice derating |
| Update and Revision: | Revision Number: 0.4 Revision Date: 07-14-2026 |
| Item # | Item Description | Cable Length |
|---|---|---|
| 935311401 | SM12M-MAS78X-SM12M-MAS78X-0478-0100 | 1 m |
| 935311402 | SM12M-MAS78X-SM12M-MAS78X-0478-0200 | 2 m |
| 935311403 | SM12M-MAS78X-SM12M-MAS78X-0478-0300 | 3 m |
| 935311404 | SM12M-MAS78X-SM12M-MAS78X-0478-0500 | 5 m |