Networking & Data Cable
(701)Industrial Ethernet Cable
(191)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(359)Audio Cable
(538)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(392)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(106)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(20)Multi-Media Cable
(33)Fiber Cable
(14155)Indoor Fiber Cable
(1587)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(737)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(294)Surveillance Cable
(39)Connectors & Outlets
(3548)Modular Couplers
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
(4)| Features: | Compatible with 19" mount racks and cabinets, Available in depths of 12" to 36" cantilevered or 4-point mount types, Shelves include mounting hardware, Load ratings range from 25 lbs to 200 lbs, Standard shelf color is black |
| Environmental Space: | Indoor |
| Finish: | Medium Texture Powdercoat Finish |
| Material: | Steel and/or aluminum |
| Included Parts: | Mounting hardware |
| Packaging: | Individually Boxed |
| Item # | Description | Depth | Rack Units | Mounting | Finish | Load Rating | Application |
|---|---|---|---|---|---|---|---|
| 9012-1918-16 | Flush Mount Cantilevered Shelf, Solid | 18.0 in | 3U | 2 Pt. Mounting | Black Powdercoat Finish | 25# | Rack & Cabinet |
| 9016-1921 | Cantilevered Center Shelf Kit, 2 pcs | 21.0 in | 3U | 2 Pt. Mounting | Aluminum | 50# | Rack |
| 9011-1912 | Flush Mount Cantilevered Shelf, Vented | 12.0 in | 3U | 2 Pt. Mounting | Black Powdercoat Finish | 50# | Rack & Cabinet |
| 9011-1918 | Flush Mounting Cantilevered Shelf, Vented | 18.0 in | 3U | 2 Pt. Mounting | Black Powdercoat Finish | 50# | Rack & Cabinet |
| 9011-1918-16 | Flush Mount Cantilevered Shelf, Vented | 18.0 in | 3U | 2 Pt. Mounting | Black Powdercoat Finish | 25# | Rack & Cabinet |
| 9012-1918 | Flush Mount Cantilevered Shelf, Solid | 18.0 in | 3U | 2 Pt. Mounting | Black Powdercoat Finish | 50# | Rack & Cabinet |
| 9016-1921-3 | Cantilevered Center Shelf Kit, 2 pcs | 21.0 in | 3U | 2 Pt. Mounting | Medium Texture Powdercoat Finish | 50# | Rack |
| RMD2 | Rack Mount Drawer w/lock | 16.0 in | 2U | 2 Pt. Mounting | Medium Texture Powdercoat Finish | 25# | Cabinet |
| RMD3 | Rack Mount Drawer w/lock | 16.0 in | 3U | 2 Pt. Mounting | Medium Texture Powdercoat Finish | 25# | Cabinet |
| RMD4 | Rack Mount Drawer w/lock | 16.0 in | 4U | 2 Pt. Mounting | Medium Texture Powdercoat Finish | 25# | Cabinet |
| 9013-1924 | Heavy-Duty Sliding Adjustable Shelf, Vented, 4-Point Mounting | 24.0 in | 2U | 4 Pt. Mounting | Black Powdercoat Finish | 100# | Rack & Cabinet |
| 9010-1924 | 19" Heavy-Duty Adjustable Shelf (Vented), 4-Point Mounting | 24.0 in | 1U | 4 Pt. Mounting | Black Powdercoat Finish | 150# | Rack & Cabinet |
| 9010-1930 | 19" Heavy-Duty Adjustable Shelf (Vented), 4-Point Mounting | 30.0 in | 1U | 4 Pt. Mounting | Black Powdercoat Finish | 150# | Rack & Cabinet |
| 9010-1936 | 19" Heavy-Duty Adjustable Shelf (Vented), 4-Point Mounting | 36.0 in | 1U | 4 Pt. Mounting | Black Powdercoat Finish | 150# | Rack & Cabinet |
| Update and Revision: | Revision Number: 0.212 Revision Date: 02-03-2025 |