Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1256)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(808)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
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
(6)Adapter Frames
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
Sliding Shelf 19" for E-Series. Shelf with high quality ball bearings with a maximum loading capacity of 30 kg.
| Suitable Applications: | The universal sliding shelf is ideal to create additional space for a monitor or other required peripheral equipment within the cabinet. |
| Environmental Space: | Indoor |
| Overall Height: | 45 mm |
| Overall Depth: | 450 mm |
| Finish: | Powder Coated |
| Material: | Steel |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | The package comes with 8 sets of cage nuts (M6x10 screw, plastic washers and cage nuts) |
| Packaging: | Individually packed. |
| Item # | Color | Depth | Application |
|---|---|---|---|
| EDAP5431 | Gray | 350 mm | E-Series Cabinets |
| EDAP5432 | Black | 350 mm | E-Series Cabinets |
| EDAP5441 | Gray | 450 mm | E-Series Cabinets |
| EDAP5442 | Black | 450 mm | E-Series Cabinets |
| EDAP5451 | Gray | 550 mm | E-Series Cabinets |
| EDAP5452 | Black | 550 mm | E-Series Cabinets |
| EDAP5461 | Gray | 650 mm | E-Series Cabinets |
| EDAP5462 | Black | 650 mm | E-Series Cabinets |
| Update and Revision: | Revision Number: 0.58 Revision Date: 04-08-2022 |