Regular Shelf with perforation 19" for E-Series. The depth of mounting is adjustable. Mounted on each corner to the frame for maximum stability.
| Suitable Applications: | Regular 19" Shelf for supporting equipment up to 15kg load (150mm), up to 20kg load (250mm) and for all rest up to 40kg. |
| Environmental Space: | Indoor |
| Load Capacity - Static: | 40 kg |
| Finish: | Powder Coated |
| Material: | Steel |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | Shelf, 4x or 8x sets of Screw M6, Plastic washer, Captive nut M6 |
| Packaging: | Individually packed. |
| Item # | Depth | Load Capacity | Application | Color |
|---|---|---|---|---|
| EDAP5211 | 150 mm | 15 kg | E-Series Cabinets | Gray |
| EDAP5212 | 150 mm | 15 kg | E-Series Cabinets | Black |
| EDAP5221 | 250 mm | 20 kg | E-Series Cabinets | Gray |
| EDAP5222 | 250 mm | 20 kg | E-Series Cabinets | Black |
| EDAP5231 | 350 mm | 40 kg | E-Series Cabinets | Gray |
| EDAP5232 | 350 mm | 40 kg | E-Series Cabinets | Black |
| EDAP5241 | 450 mm | 40 kg | E-Series Cabinets | Gray |
| EDAP5242 | 450 mm | 40 kg | E-Series Cabinets | Black |
| EDAP5251 | 550 mm | 40 kg | E-Series Cabinets | Gray |
| EDAP5252 | 550 mm | 40 kg | E-Series Cabinets | Black |
| EDAP5261 | 650 mm | 40 kg | E-Series Cabinets | Gray |
| EDAP5262 | 650 mm | 40 kg | E-Series Cabinets | Black |
| EDAP5271 | 750 mm | 40 kg | E-Series Cabinets | Gray |
| EDAP5272 | 750 mm | 40 kg | E-Series Cabinets | Black |
| EDAP5281 | 850 mm | 40 kg | E-Series Cabinets | Gray |
| EDAP5282 | 850 mm | 40 kg | E-Series Cabinets | Black |
| EDAP5291 | 950 mm | 40 kg | E-Series Cabinets | Gray |
| EDAP5292 | 950 mm | 40 kg | E-Series Cabinets | Black |
| Update and Revision: | Revision Number: 0.64 Revision Date: 10-04-2023 |