(109)Sliding and Rotary Shelf for Keyboard and Mouse 19" for E-Series. The depth of the mounting brackets are adjustable.
Suitable Applications: | The shelf slides out the cabinet end the keyboard and mouse panel can rotate on the shelf to use the required width for the keyboard and mouse for a proper workspace. |
Environmental Space: | Indoor |
Height: | 60 mm |
Depth: | 450 mm |
Finish: | Powder Coated |
Material: | Steel |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Included Parts: | Shelf, 8 sets of cage nuts (M6x10 screw, plastic washers and cage nuts) |
Packaging: | Individually packed. |
Item # | Depth | Color | Application |
---|---|---|---|
EDAP5312 | 450 mm | Black | E-Series Cabinets |
EDAP5311 | 450 mm | Gray | E-Series Cabinets |
Update and Revision: | Revision Number: 0.56 Revision Date: 04-08-2022 |