Product Hierarchy
Product Hierarchy

SF61220CY - INDUSTRIAL, 4C #16, Str, PVC/NYLON, 600 V, TFFN 90C, TC 90C, EXPOSED RUN, OIL RES I/II, SUN RES, WTTC 90C, TFFN 90C, CSA C(RU) AWM I/II A/B, CSA FT4, CSA C(UL) CIC CONTROL, CSA C(UL) TC

INDUSTRIAL, 4 Conductor 16 AWG (26/30) TC - Tinned Copper, PVC/NYLON Insulation, Overall Aluminum/Polyester Shield, Orange TPE Outer Jacket, TFFN 90C, TC 90C, EXPOSED RUN, OIL RES I/II, SUN RES, WTTC 90C, TFFN 90C, CSA C(RU) AWM I/II A/B, CSA FT4, CSA C(UL) CIC CONTROL, CSA C(UL) TC C(RU) AWM I/II A/B, FT4, C(UL) CIC CONTROL, C(UL) TC UL FT4; CSA FT4

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)416 AWG26x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.016 in (0.41 mm)0.102 in (2.59 mm)Green/Yellow, Black#1, Black#2, Black#3
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
BraidBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
TPE - Thermoplastic Elastomer0.065 in (1.7 mm)0.647 in (16.4 mm)
Overall Cable Diameter (Nominal): 0.647 in (16.4 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Inductance
Conductor(s)44 pF/ft (140 pF/m)77 pF/ft (250 pF/m)48 Ohm0.19 µH/ft (0.62 µH/m)
Nom Outer Shield DCR: 122 Ohm/1000ft (400 Ohm/km)
Voltage
UL Voltage RatingVoltage Rating
600 V (TC), 1000 V (WTTC)600 V (CSA AWM, CIC/TC)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallation
90°C-30°C To +90°C-5°C To +90°C
Bend Radius
Stationary Min.Installation Min.
6.5 in (170 mm)6.5 in (170 mm)
Max. Pull Tension: 179 lbs (81.2 kg)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4
NEC / UL Compliance: Article 336, TC
AWM Compliance: AWM I/II A/B
CEC / C(UL) Compliance: CIC, TC
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N SF61220CY 4C 16 AWG TFFN E324185 (UL) WTTC 90C 1000 VOLT OR (UL) TC-ER 90C 600V OIL RES I/II SUN RES OR C(UL) CIC CONTROL/TC 90C PVC/NYLON INS SHIELDED FT4 4C16 2PR18 OR C(RU) AWM I/II A/B 90C 600V FT4 CE ROHS (DATE CODE) (SEQ FOOTAGE)

History

Update and Revision: Revision Number: 0.15 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
SF61220CY OR005Green/YellowReel100 ft
No accessories are available for this product