Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1216)Instrumentation Cable
(455)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
(122)UL Thermocouple
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
FX Ultra Splitter Cassette, OS2, 2x8, 2 Splitters, SC/APC Input, LC/APC Output, Rear
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
| Fiber Type |
|---|
| OS2, G.657.A1, G.652.D |
| Weight: | 0.5 lbs |
| Overall Height: | 1.5 in |
| Overall Width: | 4.5 in |
| Overall Length: | 7.4 in |
| Max Capacity: | 16 Fibers (Output) |
| Wavelength: | 1260-1650 NANOMETERS |
| Front Connection: | 1 Inch Pullout |
| Termination Style: | Front |
| Operating Temperature Range: | -10°C To 60°C |
| Storage Temperature Range: | -10°C To 60°C |
| Description | Material | Color | Type |
|---|---|---|---|
| Housing | PC/ABS | Black | |
| Cover | Polycarbonate | Black | |
| Frame | PC/ABS | Black | Pullout Frame |
| Adapter Output (Front) | Plastic - UL94V-0 | Green | LC-Duplex w/ Internal Shutters |
| Adapter Input (Rear) | Plastic - UL94V-0 | Green | SC-Simplex/APC |
| Splitter Configuration | IL Max (dB) | Uniformity Max (dB) | PDL Max (dB) | Directivity Min (dB) | RL Min (dB) |
|---|---|---|---|---|---|
| 2 x 8 | 11.65 | 1.5 | 0.4 | -55 | -55 |
| TIA/EIA Compliance: | Telcordia GR-1209-CORE (splitters only), Telcordia GR-1221-CORE (splitters only) |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Related Parts: | FX UHD & FXU Patch Panels, FX Patch Cords |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (14/box) |
| Update and Revision: | Revision Number: 0.16 Revision Date: 10-23-2025 |