Product Hierarchy
Product Hierarchy

SCSH2116SLR - FX UHD Splitter Cassette OS2, 1x16


FX UHD Splitter Cassette, OS2, 1x16, 2 Splitters, SC/APC Input, LC/APC Output, Rear

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Material

Fiber Cable Construction
Fiber Type
OS2, G.657.A1, G.652.D
Weight: 0.5 lbs
Overall Height: 1.5 in
Overall Width: 4.5 in
Overall Length: 7.4 in

Physical Specifications

Max Capacity: 32 Fibers (Output)

Optical Characteristics

Wavelength: 1260-1650 NANOMETERS

Mechanical Characteristics

Front Connection: Static
Termination Style: Front

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
DescriptionMaterialColorType
HousingPC/ABSBlack
CoverPolycarbonateBlack
FramePC/ABSBlackLead Frame
Adapter Output (Front)Plastic - UL94V-0GreenLC-Quad w/ Internal Shutters
Adapter Input (Rear)Plastic - UL94V-0GreenSC-Simplex/APC

Transmission-Characteristics

Transmission Specifications
Splitter ConfigurationIL Max (dB)Uniformity Max (dB)PDL Max (dB)Directivity Min (dB)RL Min (dB)
1 x 16141.20.3-55-55

Standards

TIA/EIA Compliance: Telcordia GR-1209-CORE (splitters only), Telcordia GR-1221-CORE (splitters only)
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: FX UHD & FXU Patch Panels, FX Patch Cords

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

History

Update and Revision: Revision Number: 0.15 Revision Date: 10-23-2025
Date: 2006-01-07
No accessories are available for this product