Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(524)Digital
(94)Analog
(134)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(288)Video Cable
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
(13388)Indoor Fiber Cable
(1442)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(726)Audio, Sound, & Control Cable
(226)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3410)Modular Couplers
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
(745)Type A
(569)Type A Field Attachables
(360)Type A Receptacles
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
(116)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(30)Workstation Consolidation
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(924)SPIDER Fast/Gigabit Switches
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
(36)MPLS Networks
(11)Edge Device
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
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
The XTR-2124-B is a rack mounted High-Port Density network device which is part of the XTran product family. It combines MPLS-TP transport on the backbone with Layer 2 and Layer 3 features on the Ethernet access ports in an integrated industrial IP20 housing which can be 19” rack mounted. The XTR-2124-B provides a total of 24 Ethernet ports and 2 serial ports. The XTran Access node has a ruggedized design and is compliant with the EMC standards. XTR-2124-B nodes can be used to build a stand-alone network, or they can be used as an MPLS access network in combination with modular XTran Core and Aggregation nodes. If your connected PSU(s) have the ‘+‘ outputs connected to ground, resulting in -48 VDC you must use the XTR-2124-B node.
| Part Number: | S30926-R2124-XB |
| Port Type and Quantity: | LAN/WAN ports (MPLS-TP): 2x 1/10Gbps SFP+ (port 1 & 2) (optical), 2x 1Gbps SFP (port 3 & 4) (optical/electrical); LAN ports (L2/L3): 4x 1Gbps Combo RJ-45/SFP (port 5 - 8) (optical/electrical) 16x 100/1000TX RJ-45 ports with PoE/PoE+ (port 9 - 24) |
| WAN: | Port 1& 2: 1/10Gbps SFP+, Port 3 & 4: 1Gbps SFP |
| Serial: | 2x serial ports RJ-45 (RS232/422/485), Asynchronous Serial over Ethernet RS232: Rx, Tx, RTS, CTS, GND, RS422/485: Rx, Tx |
| SD-card slot: | 1 slot: allows for easy replacement in the field |
| Digital Input: | Two digital inputs (=DI), to detect an open or closed potential free contact. |
| Digital Output: | Two digital normally closed (NC) output contacts. Max. Current: 0.5 A DC; Max. Voltage: 30 VDC |
| Operating Voltage: | Redundant Power input: -24 ... -57VDC (Imax 10A). PoE operation requires -44 … -57VDC node input voltage, PoE+ opreation requires -50 … -57VDC node input voltage |
| Power consumption: | < 60W (excluding PoE power) Maximum PoE+ Power = 400W for 16 ports, with maximum 30W per port |
| Switching: | Sub 50ms protection switching in all network topologies (MPLS-TP), Non-blocking 64 Gbps, 95 Mpps (Layer 2 throughput), MTU up to 9k, 32k MAC addresses, 4k Layer 2 Multicast entries, 2k VFI, 4k MPLS entries, BFD hardware support |
| Management: | Auto provisioned and auto setup DCN for management, Full SNMP v3 management (no CLI needed), Management port on each CSM module, 2 input contacts allowing forwarding of local alarms to the TXCare platform, 2 output contacts for local triggering of alarms, Removable memory allowing easy replacement of CSM in the field, Hardware supported OAM, Automatic protection switching via BFD, LSP ping and LSP trace via BFD, Performance monitoring based on Y.1731 Loss and Delay |
| Diagnostics: | Advanced monitoring capabilities based on MPLS-TP OAM enhancements |
| Security: | Management Communication En-cryption SNMP V3, MAC & IP based ACL, MAC limiting Limit the number of allowed MAC addresses per VLAN, Sticky MAC Convert learned MAC addresses to static and disable MAC learning, IEEE 802.1x authentication NMS Radius Authentication on TXCare NMS (login), SD Card encryption Encryption of configuration data on SD Card, MACSec encryption on WAN link |
| Routing: | VRF Virtual Routing and Forwarding (virtual routers), VRRP Virtual Router Redundancy Protocol, Static Routing Static routes configured through TXCare NMS, Dynamic Routing OSPF (Open Shortest Path First) routing protocol, Multicast Routing via PIM-SM (Protocol-Independent Multicast), IGMP querier, DHCP Relay |
| MPLS Switching and Forwarding: | 2k VFI, 4k Layer 2 Multicast entries, 4k MPLS entries, 32k MAC addresses, 95 Mpps (Layer 2 throughput), BFD hardware support, MTU up to 9k, Non-blocking 64 Gbp, Sub 50ms protection switching in all network topologies (MPLS-TP) |
| Layer 2 Ethernet Aggregation: | MSTP (multiple spanning tree), Multicast handling through IGMP, Virtual forwarding instances, VLAN handling, Broadcast and multicast storm control |
| Quality of Service (QoS): | VLAN based service VLANs can be mapped to a dedicated pseudowire with strict traffic engineering, VLAN priority Priority handling based on IEEE 802.1p, DSCP Priority handling based on the DSCP value of the IP packet, LAN ports (port 5-24) 8 queues/port, WAN ports (port 1-4) Hierarchical scheduler with Strict Priority and Weighted Deficit Round Robin, Traffic engineering per service over the MPLS network Bandwidth, burst size, priority,… |
| MPLS-TP Service: | E-LINE Point to point service (VPWS), E-LAN Layer 2 VPN, Multipoint (VPLS), L3VPN Layer 3 VPN, Ring/Subrings Logical Ethernet Ring (ERPSv2), E-TREE Multipoint communication allowed only between root and leaves, 1:1, ERP logical rings (<50ms protection switching) Protection schemes |
| Management Software: | The XTR-2124-AF can be fully managed via the TXCare Network Management System. When the XTR-2124-AF is used as a stand-alone network, the TXCare server can be connected to the management port of one of the nodes (Ethernet port 10) to allow centralized management. TXCare supports user friendly and fast deployment of the network. Supported by the automatic setup of the DCN and OAM features for continuous monitoring with SNMP v3 |
| MTBF (Telcordia SR-332 Issue 4) @ 25°C: | 64 Years |
| Operating Temperature Range: | 30°C to +65°C (-22°F to +149°F) |
| Storage Temperature Range: | -30° to +75°C (-22° to 167°F) |
| Relative humidity (non-condensing): | 0-95 % |
| Overall Width: | 482.6 mm |
| Overall Height: | 43.5 mm |
| Depth: | 262 mm |
| Weight: | 4.14 kg |
| Mount Type: | 19 in |
| Fan Cooled: | No |
| Basis Standard: | CE, EN 55032:2015 + A11:2020, EN IEC 61000-3-2:2019, EN 61000-3-3:2013 + A2 :2021, EN 55035:2017 + A11:2020, EN IEC 61000-6-1:2019, EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, EN IEC 61000-6-4:2019 |
| Safety of industrial control equipment: | EN 62368-1:2014 |
| Power Utility: | EN 61000-6-5:2015, EN 61850-3:2014 (§6.7), IEEE 1613-2009 (§4), IEEE1613-2013 (clause 5,7,8,9,10) |
| Transportation: | EN 50121-4:2016 + A1:2019 |
| Guarantee: | Standard 1 year (extension possible) |
| Accessories to Order Separately: | DIN PSU 100-264VAC/88-180VDC 106W@65°C (XTR without PoE): V30812-A5020-A117; DIN PSU 90-264VAC/88-180VDC 228W@65°C (XTR with PoE): V30812-A5020-A118; DIN PSU 85-264VAC/88-180VDC 420W@65°C (XTR with PoE): V30812-A5020-A119; Micro SD Memory Card (16GB Class 10, UHS-I): V30812-A6073-C3 |
| Product Documentation: | Available via Belden Solutions Portal site |
| Certificates: | Available via Belden Solutions Portal site |
| Software Download: | Available via Belden Solutions Portal site |
| Update and Revision: | Revision Number: 0.11 Revision Date: 11-13-2025 |