Product Hierarchy
Product Hierarchy

XTD-2110-A - DIN rail Xtran node with 10 ports


The XTD-2110-A is the most compact member of the XTran product family. It combines MPLS-TP transport on the backbone with Layer 2 and Layer 3 features on the Ethernet access ports in an integrated industrial IP20 housing which can be mounted on a DIN rail. The XTD-2110-A provides a total of 10 Ethernet ports and 2 serial ports. The XTran Access node has a ruggedized design and is compliant with the EMC standards. XTD-2110-A nodes can be used to build a stand-alone network, or they can be used as an MPLS access network in combination with modular XTran Core and Aggregation nodes.

Product Overview

Part Number: S30926-D2110-XA
Port Type and Quantity: LAN/WAN ports (MPLS-TP): 2x 1/10Gbps SFP+ (port 1 & 2) (optical), 2x 1Gbps SFP (port 3 & 4) (optical/electrical); LAN ports (L2/L3): 2x 1Gbps SFP (port 5 & 6) (optical/electrical), 4x Gigabit RJ-45 (port 7 - 10) ports with PoE+
WAN: Port 1& 2: 1/10Gbps SFP+, Port 3 & 4: 1Gbps SFP
Serial: 2x serial ports RJ-45 (RS232/422/485), Asynchronous Serial over Ethernet RS232: Rx, Tx, RTS, CTS, GND, RS422/485: Rx, Tx.

More Interfaces

SD-card slot: 1 slot: allows for easy replacement in the field
Digital Input: Two digital inputs (=DI), to detect an open or closed potential free contact.
Digital Output: Two digital normally closed (NC) output contacts. Max. Current: 0.5 A DC; Max. Voltage: 30 VDC

Network size - cascadibility

Line - / star topology: any

Power requirements

Operating Voltage: Redundant Power input: 24-57VDC (Imax: 3.5A). PoE operation requires 44-57VDC input voltage, PoE+ requires 50-57VDC input voltage.
Power consumption: <40W (excluding PoE power); No SFP, no PoE: 30W; With 6x SFP, no PoE: 40W; With 6x SFP and 4x PoE+: 160W; Maximum PoE+ Power = 4x30W = 120W (4 ports delivering PoE+)

Software

Management: Auto provisioned and auto setup DCN for management, Full SNMP v3 management (no CLI needed), Management port on each CSM module, 2 input contacts allowing forwarding of local alarms to the TXCare platform, 2 output contacts for local triggering of alarms, Removable memory allowing easy replacement of CSM in the field, Hardware supported OAM, Automatic protection switching via BFD, LSP ping and LSP trace via BFD, Performance monitoring based on Y.1731 Loss and Delay
Diagnostics: Advanced monitoring capabilities based on MPLS-TP OAM enhancements
Security: Management Communication En-cryption SNMP V3, MAC & IP based ACL, MAC limiting Limit the number of allowed MAC addresses per VLAN, Sticky MAC Convert learned MAC addresses to static and disable MAC learning, IEEE 802.1x authentication NMS Radius Authentication on TXCare NMS (login), SD Card encryption Encryption of configuration data on SD Card, MACSec encryption on WAN link
Routing: VRF Virtual Routing and Forwarding (virtual routers), VRRP Virtual Router Redundancy Protocol, Static Routing Static routes configured through TXCare NMS, Dynamic Routing OSPF (Open Shortest Path First) routing protocol, Multicast Routing via PIM-SM (Protocol-Independent Multicast), IGMP querier, DHCP Relay
MPLS Switching and Forwarding: 2k VFI, 4k Layer 2 Multicast entries, 4k MPLS entries, 32k MAC addresses, 95 Mpps (Layer 2 throughput), BFD hardware support, MTU up to 9k, Non-blocking 64 Gbp, Sub 50ms protection switching in all network topologies (MPLS-TP)
Layer 2 Ethernet Aggregation: VFI Virtual Forwarding Instances (virtual switches), MSTP (multiple spanning tree) IEEE 802.1Q-2003 Flush of relevant VFI's in case of to-pology change, BPDU Guard Shuts down the LAN port when a BPDU packet enters this port, VLAN handling VLAN based or port based services. Multi VLAN via Q-in-Q, LAG Link Aggregation Group is possible on ports 7-10, Storm control Unlearned Unicast-Broadcast and Multicast ingress limitation combined with traffic engineering, IGMP Snooping Multicast traffic handling through Internet Group management Protocol (IP based), Port mirroring Copy traffic from a source port (mirrored port) to a destination port (mirroring port). (Mirroring is possible within port group 1-4 and within port group 5-10.)
Quality of Service (QoS): VLAN based service VLANs can be mapped to a dedicated pseudowire with strict traffic engineering, VLAN priority Priority handling based on IEEE 802.1p, DSCP Priority handling based on the DSCP value of the IP packet, LAN ports (port 5-10) 8 queues/port, WAN ports (port 1-4) Hierarchical scheduler with Strict Priority and Weighted Deficit Round Robin, Traffic engineering per service over the MPLS network Bandwidth, burst size, priority,…
MPLS-TP Service: E-LINE Point to point service (VPWS), E-LAN Layer 2 VPN, Multipoint (VPLS), L3VPN Layer 3 VPN, Ring/Subrings Logical Ethernet Ring (ERPSv2), E-TREE Multipoint communication allowed only between root and leaves, 1:1, ERP logical rings (<50ms protection switching) Protection schemes
Management Software: The XTD-2110-A can be fully managed via the TXCare Network Management System. When the XTD-2110-A is used as a stand-alone network, the TXCare server can be connected to the management port of one of the nodes (Ethernet port 10) to allow centralized management. TXCare supports user friendly and fast deployment of the network. Supported by the automatic setup of the DCN and OAM features for continuous monitoring with SNMP v3

Ambient conditions

MTBF (Telcordia SR-332 Issue 4) @ 25°C: 87.6 Years
Operating Temperature Range: -30°C to +65°C (-22°F to +149°F)
Note: Cold start is possible at -20°C/-4°F
Storage Temperature Range: -30°C to +75°C (-22°F to +167°F)
Relative humidity (non-condensing): 0-95 %

Mechanical construction

Overall Width: 90 mm
Overall Height: 150 mm
Depth: 144.2 mm
Weight: 1.41 kg
Mount Type: DIN rail mounting
Fan Cooled: No
Protection class: IP20

Approvals

Basis Standard: ATEX, CE, EN 55032:2015 + A11:2020, EN IEC 61000-3-2:2019, EN 61000-3-3:2013 + A2 :2021, EN 55035:2017 + A11:2020, EN IEC 61000-6-1:2019, EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, EN IEC 61000-6-4:2019
Safety of industrial control equipment: EN 62368-1:2014
Power Utility: EN 61000-6-5:2015, EN 61850-3:2014 (§6.7), IEEE 1613-2009 (§4), IEEE1613-2013 (clause 5,7,8,9,10)
Substation: IEEE1613, EN 61850-3
Transportation: EN 50121-4:2016 + A1:2019

Reliability

Guarantee: Standard 1 year (extension possible)

Scope of delivery and accessories

Accessories to Order Separately: DIN PSU 85-264VAC/85-375VDC 44W@65°C (XTD without PoE): V30812-A5020-A116; DIN PSU 100-264VAC/88-180VDC 106W@65°C (XTD without PoE): V30812-A5020-A117; DIN PSU 90-264VAC/88-180VDC 228W@65°C (XTD with PoE): V30812-A5020-A118; DIN PSU 85-264VAC/88-180VDC 420W@65°C (XTD with PoE): V30812-A5020-A119; Micro SD Memory Card (16GB Class 10, UHS-I): V30812-A6073-C3

Further Instructions

Product Documentation: Available via Belden Solutions Portal site
Certificates: Available via Belden Solutions Portal site
Software Download: Available via Belden Solutions Portal site

History

Update and Revision: Revision Number: 0.27 Revision Date: 11-13-2025
No accessories are available for this product