Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(524)Digital
(94)Analog
(134)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(288)Video Cable
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
(13388)Indoor Fiber Cable
(1442)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(726)Audio, Sound, & Control Cable
(226)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3410)Modular Couplers
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
(745)Type A
(569)Type A Field Attachables
(360)Type A Receptacles
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
(116)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(30)Workstation Consolidation
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(975)SPIDER Fast/Gigabit Switches
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
(36)MPLS Networks
(62)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(15)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
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
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
The CSM7100-A Central Switching module (=CSM) is the heart of the XTran nodes. This module provides the main processing within the XTran nodes via an Integrated Ethernet Multilayer Switch and onboard Traffic Manager. The CSM7100-A must be plugged into a CSM slot in the core nodes. The CSM provides the abality to use 100Gbps enable ports, a switching capacity of 960Gbps and makes use of a Stratum 3E clock.
| Part Number: | S30924-Q507-X101 |
| Port Type and Quantity: | 1x RJ-45 management port |
| Switching Capacity: | 960 Gbps |
| SD-card slot: | 1 slot: allows for easy replacement in the field |
| Operating Voltage: | +12V |
| Power consumption: | Measured at 25°C/77°F, with data transport: 80W |
| Switching: | Sub 50ms protection switching in all network topologies (MPLS-TP), 288k MAC addresses, 24k Layer 2 Multicast entries, 8k VFI, 32k MPLS entries, BFD hardware support, Non-blocking 960 Gbps, 1428 Mpps (Layer 2 throughput) |
| Management: | Auto provisioned and auto setup DCN for management, Full SNMP v3 management (no CLI needed), Management port on each CSM module, 2 input contacts allowing forwarding of local alarms to the TXCare platform, 2 output contacts for local triggering of alarms, Removable memory allowing easy replacement of CSM in the field, Hardware supported OAM, Automatic protection switching via BFD, LSP ping and LSP trace via BFD, Performance monitoring based on Y.1731 Loss and Delay |
| Diagnostics: | Advanced monitoring capabilities based on MPLS-TP OAM enhancements |
| Security: | Sticky MAC for easy locking of MAC address per service, MAC and IP based ACL, SNMPv3 encryption and authentication, Disable unsed portsLocked Node ID’s, Logical separation of services, Centralized user authentication and central event logging, Audit trail |
| Layer 2 Ethernet Aggregation: | MSTP (multiple spanning tree), Multicast handling through IGMP, Virtual forwarding instances, VLAN handling, Broadcast and multicast storm control |
| Quality of Service (QoS): | Service priority scheduling independent from user traffic to ensure transport functionality of all traffic, End to end traffic engineering through TXCare, 8 Priorities (6 user definable) Per flow statistics and port counters, 4k Flexible queues, Handling of priority queues Strict Priority Based |
| MPLS-TP Service: | Point to point service (VPWS), Multipoint (VPLS), Logical Ethernet Ring, Protection schemes (1:1, Hitless Switching, ERP logical Rings) |
| Management Software: | The XT-2215-A can be fully managed via the TXCare Network Management System. TXCare supports user friendly and fast deployment of the network. Supported by the automatic setup of the DCN and OAM features for continuous monitoring with SNMP v3 |
| MTBF (Telcordia SR-332 Issue 4) @ 25°C: | 64 Years |
| Operating Temperature Range: | -20° to +55°C (-4° to 131°F) |
| Storage Temperature Range: | -30° to +75°C (-22° to 167°F) |
| Relative humidity (non-condensing): | 0-95 % |
| Overall Width: | 372.5 mm |
| Overall Height: | 43 mm |
| Depth: | 202 mm |
| Weight: | 1.53 kg |
| Node Compatibility: | XT-2215-A |
| Basis Standard: | CE, EN 55032:2015 + A11:2020, EN IEC 61000-3-2:2019, EN 61000-3-3:2013 + A2 :2021, EN 55035:2017 + A11:2020, EN IEC 61000-6-1:2019, EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, EN IEC 61000-6-4:2019 |
| Safety of industrial control equipment: | EN 62368-1:2014 |
| Power Utility: | EN 61000-6-5:2015, EN 61850-3:2014 (§6.7), IEEE 1613-2009 (§4), IEEE1613-2013 (clause 5,7,8,9,10) |
| Transportation: | EN 50121-4:2016 + A1:2019 |
| Guarantee: | Standard 1 year (extension possible) |
| Accessories to Order Separately: | Micro SD Memory Card (16GB Class 10, UHS-I): V30812-A6073-C3 |
| Product Documentation: | Available via Belden Solutions Portal site |
| Certificates: | Available via Belden Solutions Portal site |
| Software Download: | Available via Belden Solutions Portal site |
| Update and Revision: | Revision Number: 0.23 Revision Date: 11-14-2025 |