Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(524)Digital
(94)Analog
(134)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(288)Video Cable
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
(13388)Indoor Fiber Cable
(1442)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(726)Audio, Sound, & Control Cable
(226)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3410)Modular Couplers
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
(745)Type A
(569)Type A Field Attachables
(360)Type A Receptacles
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
(116)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(30)Workstation Consolidation
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(975)SPIDER Fast/Gigabit Switches
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
(36)MPLS Networks
(62)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(15)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
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
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
1 G/10 G Routing Interface Extension Module for XT-2215-A 8 x 100/1000 Gigabit fiber port (SFP based); 1 x 10Gig Ethernet port (XFP); Port mode is LAN
| Part Number: | S30924-Q301-X201 |
| Port Type and Quantity: | 8x SFP (Fiber, optical): 1000BASE-X; 1x XFP (Fiber, optical): 10GE |
| Port Mode: | LAN |
| Operating Voltage: | +12V |
| Power consumption: | Measured at 25°C/77°F, with data transport and fans running: 17.0W |
| Traffic Control & Security: | VRRP Interface Tracking; Port Tracking (on back end ports); E-Tree (on back end ports); Storm Control; BPDU Guard; IP ACL (max. 128 rules); MAC ACL (max. 128 rules); Sticky MAC ( on back end ports); MAC Limit; Static MAC Table (on back end ports) |
| Hardware Features: | LAG + LACP (only LAN ports); Onboard fans |
| Protocol Interaction: | BIG (=Backbone Isolation Guard) on RGERP; Dual Homing; RGERP, MRP |
| Test & Debugging Features: | Port Mirroring (on same L3 IFM); MAC Monitor |
| L2 & L3 Features: | IGMP Snooping (IP based); LLDP; MSTP: Port based (Network wide) or VLAN based (Local in node); Virtual Router; Static Routing; VRRP; OSPF; L3VPN; PIM; IGMP; DHCP Relay |
| Configurable Services: | Ethernet (Local Service); Serial Port Server: External TCP client/server; VoIP |
| MTBF (Telcordia SR-332 Issue 4) @ 25°C: | 421 years |
| Operating Temperature Range: | -20° to +55°C (-4° to 131°F) |
| Storage Temperature Range: | -30° to +75°C (-22° to 167°F) |
| Relative humidity (non-condensing): | 0-95 % |
| Overall Width: | 186 mm |
| Overall Height: | 43.05 mm |
| Depth: | 195 mm |
| Weight: | 0.464 kg |
| Basis Standard: | CE, EN 55032:2015 + A11:2020, EN IEC 61000-3-2:2019, EN 61000-3-3:2013 + A2 :2021, EN 55035:2017 + A11:2020, EN IEC 61000-6-1:2019, EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, EN IEC 61000-6-4:2019 |
| Safety of industrial control equipment: | EN 62368-1:2014 |
| Power Utility: | EN 61000-6-5:2015, EN 61850-3:2014 (§6.7), IEEE 1613-2009 (§4), IEEE1613-2013 (clause 5,7,8,9,10) |
| Transportation: | EN 50121-4:2016 + A1:2019 |
| Guarantee: | Standard 1 year (extension possible) |
| Product Documentation: | Available via Belden Solutions Portal site |
| Certificates: | Available via Belden Solutions Portal site |
| Software Download: | Available via Belden Solutions Portal site |
| Update and Revision: | Revision Number: 0.19 Revision Date: 11-14-2025 |