Product Hierarchy
Product Hierarchy

4-CONTRA - XTran Interface Module with 4x 64 kbps / Contra-Directional RJ-45 ports




The 4-CONTRA interface module (=IFM) can transport four 64 kbps links, point-to-point or multidrop over the XTran network according the ITU G.703 standard. 4-CONTRA refers to ‘4 ports – Contradirectional Interface’, which is used to describe an interface across which the timing signals associated with both directions of transmission are directed towards the subordinate equipment.

Product Overview

Part Number: S30924-Q224-X101
Port Type and Quantity: 4x RJ-45 connectors
Port Mode: LAN

Power requirements

Operating Voltage: +12V
Power consumption: Measured at 25°C/77°F, with data transport: 7W

Features and Protocols

Test & Debugging Features: Test & Loopback, Loss Measurement (LM) (in aggregation/access nodes), Delay Measurement (DM) (in aggregation/access node), Tunnel Ping, Tunnel Traceroute, Port Mirroring (can only be a source, can be mirrored to Ethernet IFMs)
Configurable Services: Circuit Emulation: SAToP (=Structured Agnostic TDM over Packet): Point-to-Point, CESoPSN (=Circuit Emulation Service over Packet Switched Network): Point-to-Point, Multipoint, Hitless Switching / Single Path

Ambient conditions

MTBF (Telcordia SR-332 Issue 4) @ 25°C: 231 Years
Operating Temperature Range: With XT-1104-A, XT-2206-A, XT-2209-A, XT-2210-A (aggregation nodes): -30° to +65°C (-22° to 149°F); With XT-2215-A (core nodes): -20° to +55°C (-4° to 131°F
Storage Temperature Range: -30° to +75°C (-22° to 167°F)
Relative humidity (non-condensing): 0-95 %

Mechanical construction

Overall Width: 20.32 mm
Overall Height: 126 mm
Depth: 195 mm
Weight: 0.20 kg

Approvals

Basis Standard: CE, EN 55032:2015 + A11:2020, EN IEC 61000-3-2:2019, EN 61000-3-3:2013 + A2 :2021, EN 55035:2017 + A11:2020, EN IEC 61000-6-1:2019, EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, EN IEC 61000-6-4:2019
Safety of industrial control equipment: EN 62368-1:2014
Power Utility: EN 61000-6-5:2015, EN 61850-3:2014 (§6.7), IEEE 1613-2009 (§4), IEEE1613-2013 (clause 5,7,8,9,10)
Transportation: EN 50121-4:2016 + A1:2019

Reliability

Guarantee: Standard 1 year (extension possible)

Scope of delivery and accessories

Accessories to Order Separately: Interface Adapter Kit for Core Nodes: C30965-A9550-D16

Further Instructions

Product Documentation: Available via Belden Solutions Portal site
Certificates: Available via Belden Solutions Portal site
Software Download: Available via Belden Solutions Portal site

History

Update and Revision: Revision Number: 0.23 Revision Date: 11-14-2025
No accessories are available for this product