Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(524)Digital
(94)Analog
(134)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(288)Video Cable
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
(13388)Indoor Fiber Cable
(1442)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(726)Audio, Sound, & Control Cable
(226)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3410)Modular Couplers
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
(745)Type A
(569)Type A Field Attachables
(360)Type A Receptacles
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
(116)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(30)Workstation Consolidation
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(975)SPIDER Fast/Gigabit Switches
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
(36)MPLS Networks
(62)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(15)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
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
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
Tthe 4-10G-LW interface module (=IFM) supports 10 Gigabit Ethernet according to the IEEE 802.3ae-2002 standard. This standard specifies full duplex point-to-point links. This module provides four 10 Gbps optical LAN/WAN ports on the front panel (LAN = Local Area Network; WAN = Wide Area Network). 4-10G-LW refers to ‘4 ports – 10 Gigabit via XFP – LAN WAN’. These ports are configurable as LAN or WAN (=default) via TXCare (=XTran Management System). These IFMs can only be used in core nodes.
| Part Number: | S30924-Q218-X101 |
| Port Type and Quantity: | 4x XFP (Fiber, optical): 10GE |
| Port Mode: | LAN, WAN |
| Operating Voltage: | +12V |
| Power consumption: | Measured at 25°C/77°F, with data transport: 32W |
| Traffic Control & Security: | Port Tracking; E-Tree (LAN ports); Storm Control; BPDU Guard; IP ACL (max. 1 rule); MAC ACL (max. 1 rule); Sticky MAC; Static MAC Table |
| Synchronization: | Sync-E |
| Protocol Interaction: | BIG (=Backbone Isolation Guard) on RGERP; Dual Homing; RGERP, MRP; STP Interaction |
| Test & Debugging Features: | Tunnel Ping; Tunnel Traceroute; Port Mirroring; MAC Monitoring |
| L2 & L3 Features: | LLDP |
| Encryption: | MACSec (Min. HW Ed. 10) |
| Configurable Services: | Ethernet; Serial Port Server: External TCP client/server; VoIP |
| MTBF (Telcordia SR-332 Issue 4) @ 25°C: | 265 Years |
| Operating Temperature Range: | -20° to +55°C (-4° to 131°F) |
| Storage Temperature Range: | -30° to +75°C (-22° to 167°F) |
| Relative humidity (non-condensing): | 0-95 % |
| Overall Width: | 186 mm |
| Overall Height: | 43.05 mm |
| Depth: | 195 mm |
| Weight: | 0.39 kg |
| Basis Standard: | CE, EN 55032:2015 + A11:2020, EN IEC 61000-3-2:2019, EN 61000-3-3:2013 + A2 :2021, EN 55035:2017 + A11:2020, EN IEC 61000-6-1:2019, EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, EN IEC 61000-6-4:2019 |
| Safety of industrial control equipment: | EN 62368-1:2014 |
| Power Utility: | EN 61000-6-5:2015, EN 61850-3:2014 (§6.7), IEEE 1613-2009 (§4), IEEE1613-2013 (clause 5,7,8,9,10) |
| Transportation: | EN 50121-4:2016 + A1:2019 |
| Guarantee: | Standard 1 year (extension possible) |
| Product Documentation: | Available via Belden Solutions Portal site |
| Certificates: | Available via Belden Solutions Portal site |
| Software Download: | Available via Belden Solutions Portal site |
| Update and Revision: | Revision Number: 0.21 Revision Date: 11-14-2025 |