Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(524)Digital
(94)Analog
(134)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(288)Video Cable
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
(13388)Indoor Fiber Cable
(1442)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(726)Audio, Sound, & Control Cable
(226)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3410)Modular Couplers
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
(745)Type A
(569)Type A Field Attachables
(360)Type A Receptacles
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
(116)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(30)Workstation Consolidation
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(975)SPIDER Fast/Gigabit Switches
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
(36)MPLS Networks
(62)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(15)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
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
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
This IFM converts the C37.94/T1 framing from a C37.94/T1 link into MPLS-TP packets over the XTran network, and vice versa. packetized TDM service is called a Circuit Emulation Service (=CES). A maximum of 16 CESs can be configured per 2-C37.94 module. 2-C37.94 refers to ‘2 C37.94 ports and 2 T1 ports’. T1 links are used worldwide to implement synchronous TDM links between two end points. These links typically transport voice and/or data using TDM. C37.94 is a standard for transmitting N times 64 kbps on an optical fiber, where N=1,2,…12. It is a protocol used in the power industry between teleprotection and multiplexer equipment. This card operates by default in Forced Power Mode.
| Part Number: | S30924-Q204-X104 |
| Port Type and Quantity: | 2x Optical SFP ports; 2x RJ-45 connectors (T1) |
| Port Mode: | LAN |
| Operating Voltage: | +12V |
| Power consumption: | Measured at 25°C/77°F, with data transport and two SFPs: 8.1W |
| Synchronization: | Sync-E (on E1 ports) |
| Test & Debugging Features: | Test & Loopback, Loss Measurement (LM) (in aggregation/access nodes), Delay Measurement (DM) (in aggregation/access nodes), Tunnel Ping, Tunnel Traceroute, Port Mirroring (can only be a source, can be mirrored to Ethernet IFMs) |
| Configurable Services: | Local Mode - C.37.94; Circuit Emulation - C.37.94/T1: SAToP (=Structured Agnostic TDM over Packet), CESoPSN (=Circuit Emulation Service over Packet Switched Network): C37.94 to C37.94 / C37.94 to T1, Hitless Switching, Single Path, Automatic Second Hitless Path, Mux/Demux (SAToP), Channelized SDH-SONET (CSoP Smart SFP) for OC-3 |
| MTBF (Telcordia SR-332 Issue 4) @ 25°C: | 335 Years |
| Operating Temperature Range: | With XT-1104-A, XT-2206-A, XT-2209-A, XT-2210-A (aggregation nodes): -30° to +65°C (-22° to 149°F); With XT-2215-A (core nodes): -20° to +55°C (-4° to 131°F |
| Storage Temperature Range: | -30° to +75°C (-22° to 167°F) |
| Relative humidity (non-condensing): | 0-95 % |
| Overall Width: | 20.32 mm |
| Overall Height: | 126 mm |
| Depth: | 195 mm |
| Weight: | 0.22 kg |
| Basis Standard: | CE, EN 55032:2015 + A11:2020, EN IEC 61000-3-2:2019, EN 61000-3-3:2013 + A2 :2021, EN 55035:2017 + A11:2020, EN IEC 61000-6-1:2019, EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, EN IEC 61000-6-4:2019 |
| Safety of industrial control equipment: | EN 62368-1:2014 |
| Power Utility: | EN 61000-6-5:2015, EN 61850-3:2014 (§6.7), IEEE 1613-2009 (§4), IEEE1613-2013 (clause 5,7,8,9,10) |
| Transportation: | EN 50121-4:2016 + A1:2019 |
| Guarantee: | Standard 1 year (extension possible) |
| Accessories to Order Separately: | Interface Adapter Kit for Core Nodes: C30965-A9550-D16; SFP for C37.94 - 850nm multimode: V30913-S37-A2; SFP for C37.94 - 1310nm singlemode: V30913-S43-A2 |
| Product Documentation: | Available via Belden Solutions Portal site |
| Certificates: | Available via Belden Solutions Portal site |
| Software Download: | Available via Belden Solutions Portal site |
| Update and Revision: | Revision Number: 0.10 Revision Date: 11-14-2025 |