Product Hierarchy
Product Hierarchy

2-C37.94, E1 TDM Interface - XTran Interface Module with 2x C37.94 and 2x E1 RJ45 ports




This IFM converts the C37.94/E1 framing from a C37.94/E1 link into MPLS-TP packets over the XTran network, and vice versa. packetized TDM service is called a Circuit Emulation Service (=CES). A maximum of 16 CESs can be configured per 2-C37.94 module. 2-C37.94 refers to ‘2 C37.94 ports and 2 E1 ports’. E1 links are used worldwide to implement synchronous TDM links between two end points. These links typically transport voice and/or data using TDM. C37.94 is a standard for transmitting N times 64 kbps on an optical fiber, where N=1,2,…12. It is a protocol used in the power industry between teleprotection and multiplexer equipment.

Product Overview

Part Number: S30924-Q204-X101
Port Type and Quantity: 2x Optical SFP ports; 2x RJ-45 connectors (E1)
Port Mode: LAN

Power requirements

Operating Voltage: +12V
Power consumption: Measured at 25°C/77°F, with data transport and two SFPs: 8.1W

Features and Protocols

Synchronization: Sync-E (on E1 ports)
Test & Debugging Features: Test & Loopback, Loss Measurement (LM) (in aggregation/access nodes), Delay Measurement (DM) (in aggregation/access nodes), Tunnel Ping, Tunnel Traceroute, Port Mirroring (can only be a source, can be mirrored to Ethernet IFMs)
Configurable Services: Local Mode - C.37.94; Circuit Emulation - C.37.94/E1: SAToP (=Structured Agnostic TDM over Packet), CESoPSN (=Circuit Emulation Service over Packet Switched Network): C37.94 to C37.94 / C37.94 to E1, Hitless Switching, Single Path, Automatic Second Hitless Path, Mux/Demux (SAToP)

Ambient conditions

MTBF (Telcordia SR-332 Issue 4) @ 25°C: 335 Years
Operating Temperature Range: With XT-1104-A, XT-2206-A, XT-2209-A, XT-2210-A (aggregation nodes): -30° to +65°C (-22° to 149°F); With XT-2215-A (core nodes): -20° to +55°C (-4° to 131°F
Storage Temperature Range: -30° to +75°C (-22° to 167°F)
Relative humidity (non-condensing): 0-95 %

Mechanical construction

Overall Width: 20.32 mm
Overall Height: 126 mm
Depth: 195 mm
Weight: 0.22 kg

Approvals

Basis Standard: CE, EN 55032:2015 + A11:2020, EN IEC 61000-3-2:2019, EN 61000-3-3:2013 + A2 :2021, EN 55035:2017 + A11:2020, EN IEC 61000-6-1:2019, EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, EN IEC 61000-6-4:2019
Safety of industrial control equipment: EN 62368-1:2014
Power Utility: EN 61000-6-5:2015, EN 61850-3:2014 (§6.7), IEEE 1613-2009 (§4), IEEE1613-2013 (clause 5,7,8,9,10)
Transportation: EN 50121-4:2016 + A1:2019

Reliability

Guarantee: Standard 1 year (extension possible)

Scope of delivery and accessories

Accessories to Order Separately: Interface Adapter Kit for Core Nodes: C30965-A9550-D16; SFP for C37.94 - 850nm multimode: V30913-S37-A2; SFP for C37.94 - 1310nm singlemode: V30913-S43-A2

Further Instructions

Product Documentation: Available via Belden Solutions Portal site
Certificates: Available via Belden Solutions Portal site
Software Download: Available via Belden Solutions Portal site

History

Update and Revision: Revision Number: 0.23 Revision Date: 11-14-2025
No accessories are available for this product