Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(524)Digital
(94)Analog
(134)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(288)Video Cable
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
(13388)Indoor Fiber Cable
(1442)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(726)Audio, Sound, & Control Cable
(226)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3410)Modular Couplers
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
(745)Type A
(569)Type A Field Attachables
(360)Type A Receptacles
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
(116)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(30)Workstation Consolidation
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(975)SPIDER Fast/Gigabit Switches
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
(36)MPLS Networks
(62)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(15)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
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
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
The 4-GCB-LW interface module (=IFM) provides four 1Gbps LAN/WAN ports on the front panel (LAN = Local Area Network;WAN = Wide Area Network). Port 1 is a gigabit combo port (SFP/RJ45) whereas ports 2, 3 and 4 are 1 gigabit RJ45 ports. Each individual port can be configured as either LAN or WAN port via TXCare (=XTran Management System). By default, each port is configured as WAN port. The 4-GCB-LW IFM does not support PoE (=Power over Ethernet).
| Part Number: | S30924-Q203-X211 |
| Port Type and Quantity: | 1x Combo (one of the two options): 1x RJ-45 (Cu, electrical): 10/100/1000BASE-T or 1x SFP (Fiber, optical): 1000BASE-X / Smart SFP; 3x RJ-45 (Cu, electrical): 10/100/1000BASE-T |
| Port Mode: | LAN, WAN |
| Operating Voltage: | +12V |
| Power consumption: | Measured at 25°C/77°F, with data transport: 6W |
| Traffic Control & Security: | Port Tracking; HQoS (=Extended queue sets): only on WAN ports in aggregation nodes; E-Tree (LAN ports); Storm Control; BPDU Guard; IP ACL (max. 1 rule); MAC ACL (max. 1 rule); Sticky MAC; MAC Limit; Static MAC Table |
| Synchronization: | Sync-E; PTP IEEE 1588v2 (=Precision Time Protocol): as Transparent Clock |
| Hardware Features: | LAG (only LAN ports in aggregation nodes); Smart SFP |
| Protocol Interaction: | BIG (=Backbone Isolation Guard) on RGERP; Dual Homing; RGERP, MRP; STP Interaction |
| Test & Debugging Features: | Test & Loopback (on CSoP Smart SFPs); Loss Measurement (LM) (in aggregation nodes); Delay Measurement (DM) (in aggregation nodes); Tunnel Ping; Tunnel Traceroute; Port Mirroring; MAC Monitor |
| L2 & L3 Features: | LLDP |
| Encryption: | MACSec (Min. HW Ed. 16) |
| Configurable Services: | Ethernet; Serial Port Server: External TCP client/server; VoIP; TSoP Smart SFP for STM-1/STM-4/OC-3/OC-12; CSoP Smart SFP for STM-1/OC-3 |
| MTBF (Telcordia SR-332 Issue 4) @ 25°C: | 299 Years |
| Operating Temperature Range: | With XT-1104-A, XT-2206-A, XT-2209-A, XT-2210-A (aggregation nodes): -30° to +65°C (-22° to 149°F); With XT-2215-A (core nodes): -20° to +55°C (-4° to 131°F) |
| Storage Temperature Range: | -30° to +75°C (-22° to 167°F) |
| Relative humidity (non-condensing): | 0-95 % |
| Overall Width: | 20.32 mm |
| Overall Height: | 126 mm |
| Depth: | 195 mm |
| Weight: | 0.18 kg |
| Basis Standard: | CE, EN 55032:2015 + A11:2020, EN IEC 61000-3-2:2019, EN 61000-3-3:2013 + A2 :2021, EN 55035:2017 + A11:2020, EN IEC 61000-6-1:2019, EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, EN IEC 61000-6-4:2019 |
| Safety of industrial control equipment: | EN 62368-1:2014 |
| Power Utility: | EN 61000-6-5:2015, EN 61850-3:2014 (§6.7), IEEE 1613-2009 (§4), IEEE1613-2013 (clause 5,7,8,9,10) |
| Transportation: | EN 50121-4:2016 + A1:2019 |
| Guarantee: | Standard 1 year (extension possible) |
| Accessories to Order Separately: | Interface Adapter Kit for Core Nodes: C30965-A9550-D16 |
| Product Documentation: | Available via Belden Solutions Portal site |
| Certificates: | Available via Belden Solutions Portal site |
| Software Download: | Available via Belden Solutions Portal site |
| Update and Revision: | Revision Number: 0.23 Revision Date: 11-14-2025 |