Product Hierarchy
Product Hierarchy

4-T1-L, T1 TDM Interface - XTran Interface Module with 4x T1 LAN ports




The 4-T1-L interface module (=IFM) provides four T1 ports for connecting T1 TDM links to the XTran network. 4-T1-L refers to ‘4 ports – T1 – LAN’. T1 links are used to implement synchronous TDM links between two end points. These links typically transport voice and/or data using TDM. This IFM converts the T1 framing from an T1 link into MPLS-TP packets over the XTran network, and vice versa. A packetized TDM service is called a Circuit Emulation Service (=CES). A maximum of 16 CESes can be configured per 4-T1-L module.

Product Overview

Part Number: S30924-Q201-X102
Port Type and Quantity: 4x RJ-45 connectors
Port Mode: LAN

Power requirements

Operating Voltage: +12V
Power consumption: Measured at 25°C/77°F, with data transport: 7.7W

Features and Protocols

Synchronization: Sync-E
Test & Debugging Features: Test & Loopback, Loss Measurement (LM) (in aggregation/access nodes), Delay Measurement (DM) (in aggregation/access nodes), Tunnel Ping, Tunnel Traceroute, Port Mirroring (can only be a source, can be mirrored to Ethernet IFMs)
Configurable Services: Circuit Emulation: SAToP (=Structured Agnostic TDM over Packet), CESoPSN (=Circuit Emulation Service over Packet Switched Network), Hitless Switching / Single Path, Mux/Demux (SAToP); Channelized SDH-SONET (CSoP Smart SFP) for OC-3

Ambient conditions

MTBF (Telcordia SR-332 Issue 4) @ 25°C: 168 Years
Operating Temperature Range: With XT-1104-A, XT-2206-A, XT-2209-A, XT-2210-A (aggregation nodes): -30° to +65°C (-22° to 149°F); With XT-2215-A (core nodes): -20° to +55°C (-4° to 131°F
Storage Temperature Range: -30° to +75°C (-22° to 167°F)
Relative humidity (non-condensing): 0-95 %

Mechanical construction

Overall Width: 20.32 mm
Overall Height: 126 mm
Depth: 195 mm
Weight: 0.27 kg

Approvals

Basis Standard: CE, EN 55032:2015 + A11:2020, EN IEC 61000-3-2:2019, EN 61000-3-3:2013 + A2 :2021, EN 55035:2017 + A11:2020, EN IEC 61000-6-1:2019, EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, EN IEC 61000-6-4:2019
Safety of industrial control equipment: EN 62368-1:2014
Power Utility: EN 61000-6-5:2015, EN 61850-3:2014 (§6.7), IEEE 1613-2009 (§4), IEEE1613-2013 (clause 5,7,8,9,10)
Transportation: EN 50121-4:2016 + A1:2019

Reliability

Guarantee: Standard 1 year (extension possible)

Scope of delivery and accessories

Accessories to Order Separately: Interface Adapter Kit for Core Nodes: C30965-A9550-D16; T1 Dropcable, 3m, 100 Ohm, RJ48C to open end for 4-T1-L (1 per port): S30827-C39-A30

Further Instructions

Product Documentation: Available via Belden Solutions Portal site
Certificates: Available via Belden Solutions Portal site
Software Download: Available via Belden Solutions Portal site

History

Update and Revision: Revision Number: 0.23 Revision Date: 11-14-2025
No accessories are available for this product