Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(695)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(300)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1208)Instrumentation Cable
(447)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
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
(758)Audio, Sound, & Control Cable
(236)Access Control Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
The 16-E1-L interface module (=IFM) provides sixteen E1 ports for connecting E1 TDM links to the XTran network. 16-E1-L refers to ‘16 ports – E1 – LAN’. E1 links are used to implement synchronous TDM links between two end points. These links typically transport voice and/or data using TDM. This IFM converts the E1 framing from an E1 link into MPLS-TP packets over the XTran network, and vice versa. A packetized TDM service is called a Circuit Emulation Service (=CES). A maximum of 64 CESes (with a maximum of 32 Hitless switching services) can be configured per 16-E1-L module.
Replacement of: 16-E1-L - S30924-Q215-X121| Product Category: | Legacy Interface Card |
| Name: | S30924-Q1215-X101 |
| Part Number: | S30924-Q1215-X101 |
| Port Type and Quantity: | 1x HPDB68 Connector |
| Port Mode: | LAN |
| Life Cycle: | Active - Product is available |
| Operating Voltage: | +12V |
| Power Consumption: | Measured at 25°C/77°F, with data transport: 9.2W |
| Synchronization: | Sync-E |
| Test & Debugging Features: | Test & Loopback, Loss Measurement (LM) (in aggregation/access nodes), Delay Measurement (DM) (in aggregation/access nodes), Tunnel Ping, Tunnel Traceroute, Port Mirroring (can only be a source, can be mirrored to Ethernet IFMs) |
| Configurable Services: | Circuit Emulation: SAToP (=Structured Agnostic TDM over Packet), CESoPSN (=Circuit Emulation Service over Packet Switched Network), Hitless Switching / Single Path, Channelized SDH-SONET (CSoP Smart SFP) for STM-1 |
| MTBF (Telcordia SR-332 Issue 4) @ 25°C: | 147 Years |
| Operating Temperature Range: | With XT-1104-A, XT-2206-A, XT-2209-A, XT-2210-A (aggregation nodes): -30° to +65°C (-22° to 149°F); With XT-2215-A (core nodes): -20° to +55°C (-4° to 131°F) |
| Storage Temperature Range: | -30° to +75°C (-22° to 167°F) |
| Relative humidity (non-condensing): | 0-95 % |
| Overall Width: | 20.32 mm |
| Overall Height: | 126 mm |
| Overall Depth: | 195 mm |
| Weight: | 0.234 kg |
| Basis Standard: | CE, EN 55032:2015 + A11:2020, EN IEC 61000-3-2:2019, EN 61000-3-3:2013 + A2 :2021, EN 55035:2017 + A11:2020, EN IEC 61000-6-1:2019, EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, EN IEC 61000-6-4:2019 |
| Safety of industrial control equipment: | EN 62368-1:2014 |
| Power Utility: | EN 61000-6-5:2015, EN 61850-3:2014 (§6.7), IEEE 1613-2009 (§4), IEEE1613-2013 (clause 5,7,8,9,10) |
| Transportation: | EN 50121-4:2016 + A1:2019 |
| Guarantee: | Standard 1 year (extension possible) |
| Accessories to Order Separately: | Interface Adapter Kit for Core Nodes: C30965-A9550-D16; Dropcable, 1.5m HPDB68 to open end for 16-E1-L (1 per 16 port card): V30912-A3064-A3; Dropcable, 2m HPDB68 to 16 RJ45 with coupler for 16-E1-L (1 per 16 port card): C30965-A9550-D11; Patch panel 1HU feedthrough 24 ports (for A9550-D11): V30912-A3010-A5; BNC Patch panel with Drop cable, 2m HPDB68 to 16 Port Coax (1 per 16 port card): C30965-A9550-D14 |
| Product Documentation: | Available via Belden Solutions Portal site |
| Certificates: | Available via Belden Solutions Portal site |
| Software Download: | Available via Belden Solutions Portal site |
| Update and Revision: | Revision Number: 0.3 Revision Date: 08-04-2026 |