Product Hierarchy
Product Hierarchy

4-GO-LW, 1G Ethernet Interface - XTran Interface Module with 4x Gigabit SFP LAN/WAN ports




The 4-GO-LW interface module (=IFM) provides four 1Gbps LAN/WAN SFP ports on the front panel (LAN = Local Area Network; WAN = Wide Area Network).Each individual port can be configured as either LAN or WAN port via TXCare (=XTran Management System). By default, each port is configured as WAN port. 4-GO-LW refers to ‘4 ports – Gigabit Optical port – LAN WAN’.

Product Overview

Part Number: S30924-Q1209-X101
Port Type and Quantity: 4x SFP (Fiber, optical): 1000BASE-X / Smart SFP
Port Mode: LAN, WAN

Power requirements

Operating Voltage: +12V
Power consumption: Measured at 25°C/77°F, with data transport: 7.5W

Features and Protocols

Traffic Control & Security: Port Tracking; HQoS (=Extended queue sets): only on WAN ports in aggregation nodes; E-Tree (LAN ports); Storm Control; BPDU Guard; IP ACL (max. 1 rule); MAC ACL (max. 1 rule); Sticky MAC; MAC Limit; Static MAC Table
Synchronization: Sync-E (not with electrical SFP); PTP IEEE 1588v2 (=Precision Time Protocol): as Transparent Clock (not with electrical SFP)
Hardware Features: LAG (only LAN ports in aggregation nodes); Smart SFP
Protocol Interaction: BIG (=Backbone Isolation Guard) on RGERP; Dual Homing; RGERP, MRP; STP Interaction
Test & Debugging Features: Test & Loopback (on CSoP Smart SFPs); Loss Measurement (LM) (in aggregation nodes); Delay Measurement (DM) (in aggregation nodes); Tunnel Ping; Tunnel Traceroute; Port Mirroring; MAC Monitor
L2 & L3 Features: LLDP
Encryption: MACSec (Min. HW Ed. 5)
Configurable Services: Ethernet; Serial Port Server: External TCP client/server; VoIP; TSoP Smart SFP for STM-1/STM-4/OC-3/OC-12; CSoP Smart SFP for STM-1/OC-3

Ambient conditions

MTBF (Telcordia SR-332 Issue 4) @ 25°C: 232 Years
Operating Temperature Range: With XT-1104-A, XT-2206-A, XT-2209-A, XT-2210-A (aggregation nodes): -30° to +65°C (-22° to 149°F); With XT-2215-A (core nodes): -20° to +55°C (-4° to 131°F)
Storage Temperature Range: -30° to +75°C (-22° to 167°F)
Relative humidity (non-condensing): 0-95 %

Mechanical construction

Overall Width: 20.32 mm
Overall Height: 126 mm
Depth: 195 mm
Weight: 0.26 kg

Approvals

Basis Standard: CE, EN 55032:2015 + A11:2020, EN IEC 61000-3-2:2019, EN 61000-3-3:2013 + A2 :2021, EN 55035:2017 + A11:2020, EN IEC 61000-6-1:2019, EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, EN IEC 61000-6-4:2019
Safety of industrial control equipment: EN 62368-1:2014
Power Utility: EN 61000-6-5:2015, EN 61850-3:2014 (§6.7), IEEE 1613-2009 (§4), IEEE1613-2013 (clause 5,7,8,9,10)
Transportation: EN 50121-4:2016 + A1:2019

Reliability

Guarantee: Standard 1 year (extension possible)

Scope of delivery and accessories

Accessories to Order Separately: Interface Adapter Kit for Core Nodes: C30965-A9550-D16

Further Instructions

Product Documentation: Available via Belden Solutions Portal site
Certificates: Available via Belden Solutions Portal site
Software Download: Available via Belden Solutions Portal site

History

Update and Revision: Revision Number: 0.21 Revision Date: 11-14-2025
No accessories are available for this product