Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(695)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(300)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1208)Instrumentation Cable
(447)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
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
(758)Audio, Sound, & Control Cable
(236)Access Control Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
The 4-GC-LW interface module (=IFM) provides four 1Gbps LAN/WAN ports on the front panel (LAN = Local Area Network;WAN = Wide Area Network). Port 1 is a gigabit combo port (SFP/RJ45) whereas ports 2, 3 and 4 are 1 gigabit RJ45 ports. Each individual port can be configured as either LAN or WAN port via TXCare (=XTran Management System). By default, each port is configured as WAN port. On the 4-GC-LW IFM, these RJ45 ports can deliver PoE (=Power Over Ethernet) as well.
Replacement of: 4-GC-LW - S30924-Q203-X111| Product Category: | LAN/WAN Interface Card |
| Name: | S30924-Q1203-X101 |
| Part Number: | S30924-Q1203-X101 |
| Port Type and Quantity: | 1x Combo (one of the two options): 1x RJ-45 (Cu, electrical): 10/100/1000BASE-T or 1x SFP (Fiber, optical): 1000BASE-X / Smart SFP; 3x RJ-45 (Cu, electrical): 10/100/1000BASE-T |
| Port Mode: | LAN, WAN |
| Life Cycle: | Active - Product is available |
| Operating Voltage: | +12V |
| Power Consumption: | Measured at 25°C/77°F, with data transport: 6W |
| Traffic Control & Security: | Port Tracking; HQoS (=Extended queue sets): only on WAN ports in aggregation nodes; E-Tree (LAN ports); Storm Control; BPDU Guard; IP ACL (max. 1 rule); MAC ACL (max. 1 rule); Sticky MAC; MAC Limit; Static MAC Table |
| Synchronization: | Sync-E; PTP IEEE 1588v2 (=Precision Time Protocol): as Transparent Clock |
| Hardware Features: | LAG (only LAN ports in aggregation nodes); PoE; Smart SFP |
| Protocol Interaction: | BIG (=Backbone Isolation Guard) on RGERP; Dual Homing; RGERP, MRP; STP Interaction |
| Test & Debugging Features: | Test & Loopback (on CSoP Smart SFPs); Loss Measurement (LM) (in aggregation nodes); Delay Measurement (DM) (in aggregation nodes); Tunnel Ping; Tunnel Traceroute; Port Mirroring; MAC Monitor |
| L2 & L3 Features: | LLDP |
| Encryption: | MACSec (Min. HW Ed. 16) |
| Configurable Services: | Ethernet; Serial Port Server: External TCP client/server; VoIP; TSoP Smart SFP for STM-1/STM-4/OC-3/OC-12; CSoP Smart SFP for STM-1/OC-3 |
| MTBF (Telcordia SR-332 Issue 4) @ 25°C: | 139 Years |
| Operating Temperature Range: | With XT-1104-A, XT-2206-A, XT-2209-A, XT-2210-A (aggregation nodes): -30° to +65°C (-22° to 149°F); With XT-2215-A (core nodes): -20° to +55°C (-4° to 131°F) |
| Storage Temperature Range: | -30° to +75°C (-22° to 167°F) |
| Relative humidity (non-condensing): | 0-95 % |
| Overall Width: | 20.32 mm |
| Overall Height: | 126 mm |
| Overall Depth: | 195 mm |
| Weight: | 0.237 kg |
| Basis Standard: | CE, EN 55032:2015 + A11:2020, EN IEC 61000-3-2:2019, EN 61000-3-3:2013 + A2 :2021, EN 55035:2017 + A11:2020, EN IEC 61000-6-1:2019, EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, EN IEC 61000-6-4:2019 |
| Safety of industrial control equipment: | EN 62368-1:2014 |
| Power Utility: | EN 61000-6-5:2015, EN 61850-3:2014 (§6.7), IEEE 1613-2009 (§4), IEEE1613-2013 (clause 5,7,8,9,10) |
| Transportation: | EN 50121-4:2016 + A1:2019 |
| Guarantee: | Standard 1 year (extension possible) |
| Accessories to Order Separately: | Interface Adapter Kit for Core Nodes: C30965-A9550-D16 |
| Product Documentation: | Available via Belden Solutions Portal site |
| Certificates: | Available via Belden Solutions Portal site |
| Software Download: | Available via Belden Solutions Portal site |
| Update and Revision: | Revision Number: 0.3 Revision Date: 08-04-2026 |