Product Hierarchy
Product Hierarchy

Retaining Post for Cable - Cable Retaining Post


Cable Retaining Post

Application

Product Overview: Retaining post is compatible with all Belden cable runways and allow for extra cable routing capacity.
Benefits: Retaining post is compatible with all Belden cable runways and allow for extra cable routing capacity.
Features: Package contains 50 pcs total kit
Environmental Space: Indoor

Environmental and Overall Characteristics

Finish: Black Powdercoat Finish
Material: Steel
Color: Black

Related Part Numbers

Included Parts: Kit consists of: (1) Post, bracket and end cap, (1) 1/4-20 x 1.25" hex cap screw, split lock washer and hex nut
Packaging: Individually Boxed
Variants
Part #DescriptionColorIncluded PartsShipping Weight
BLCRP596-06BCable Retaining Post, 6" Single packBlackKit consists of: (1) Post, bracket and end cap, (1) 1/4-20 x 1.25" hex cap screw, split lock washer and hex nut1.0 lb
BLCRP596-56BCable Retaining Post, multi pack 50 pc.BlackKit consists of: (1) Post, bracket and end cap, (1) 1/4-20 x 1.25" hex cap screw, split lock washer and hex nut29.0 lb
Update and Revision: Revision Number: 0.147 Revision Date: 11-09-2022
PDF_194772.pdf
No accessories are available for this product