Product Hierarchy
Product Hierarchy

REVConnect Universal Termination Tool - REVConnect Universal Handheld Termination Tool


REVConnect Universal Termination Tool for use with REVConnect core.

Product Overview

Suitable Applications: To terminate REVConnect Jacks and Plugs

Physical Characteristics (Overall)

Overall Width: 117.348 mm
Weight: 0.295 kg

Connectors

Materials
DescriptionMaterialColor
FrameAluminum
Handle gripPlastic Black
Blade BlockSteel
Blades & KnivesSteel
Press HeadNickel plated zinc alloy diecast

Temperature Range

Installation Temperature Range: -10°C To +50°C
Storage Temperature Range: -40°C To +60°C

Mechanical Characteristics

Connector System Compatibility: KeyConnect
Termination Interface
ConnectionDurabilities
Blades20000
Handle40000
Dimensions (WxHxD)
LengthWidthHeight
34.290 mm117.348 mm150.114 mm

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes

Related Part Numbers

Variants
Item #ColorUPC
RVUTT01Blue611589205115
Footnote: Q - STANDARD PACKAGES CANNOT BE BROKEN.

History

Update and Revision: Revision Number: 0.58 Revision Date: 02-20-2026
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product