(109)REVConnect High Density Patch Panel Blank Module, Black
Suitable Applications: | For use with REVConnect Empty High Density Patch Panels |
Height: | 1.73 |
Width: | 4.33 |
Depth: | 0.61 |
Packaging: | Individually packaged in a cardboard box. |
Weight: | 0.044 |
Description | Material | Color |
---|---|---|
Frame | PC/ABS | Black |
Installation Temperature Range: | -10°C to +60°C |
Storage Temperature Range: | -40°C to +70°C |
Operating Temperature Range: | -10°C to +60°C |
UL Rating: | UL94V-0 |
Environmental Space: | Indoor |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Safety Listing: | c(UL)us Listed |
Related Parts: | REVConnect Empty High Density Patch Panels |
Item # | Color |
---|---|
RVUPPBM12BBK | Black |
Included Parts: | 1 REVConnect Patch Panel Blank Module |
Notes: | For proper installation, refer to Installation Guide PX107031. |
Update and Revision: | Revision Number: 0.17 Revision Date: 10-19-2023 |