REVConnect Empty Patch Panel, Flat, 48 Port, 1U, Black
| Suitable Applications: | For use with REVConnect High Density Termination Modules |
| Overall Height: | 1.73 |
| Overall Width: | 19 |
| Overall Depth: | 2 |
| Front Connection: | Flush |
| Packaging: | Individually packaged in a cardboard box. |
| Weight: | 2.088 |
| Description | Material | Color |
|---|---|---|
| Panel | Steel | Black |
| Management Bar | Steel | Black |
| Max Capacity: | 48 Connectors |
| Installation Temperature Range: | -10°C to +60°C |
| Storage Temperature Range: | -40°C to +70°C |
| Operating Temperature Range: | -10°C to +60°C |
| Connector System Compatibility: | REVConnect |
| Environmental Space: | Indoor |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | c(UL)us Listed |
| Related Parts: | REVConnect 12-port Termination Modules, REVConnect Blank Modules |
| Included Parts: | 1 REVConnect Empty High Density Patch Panel; 1 Rear Cable Management Bar; 4 Screws (10x32); 4 Screws (12x24); 2 Velcro Straps; 1 Installation Guide |
| Notes: | For proper installation, refer to Installation Guide PX107031. |
| Update and Revision: | Revision Number: 0.48 Revision Date: 12-03-2025 |