(109)REVConnect Empty Patch Panel, Angled, 48 Port, 1U, Black
Suitable Applications: | For use with REVConnect High Density Termination Modules |
Height: | 1.73 |
Width: | 19 |
Depth: | 5.83 |
Front Connection: | Flush |
Packaging: | Individually packaged in a cardboard box. |
Weight: | 2.441 |
Description | Material | Color |
---|---|---|
Panel | Steel | Black |
Management Bar | Steel | Black |
Max Capacity: | 48 Connectors |
Installation Temperature Range: | -10°C to +60°C |
Storage Temperature Range: | -40°C to +70°C |
Operating Temperature Range: | -10°C to +60°C |
Footprint/Type: | REVConnect |
Environmental Space: | Indoor |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Safety Listing: | c(UL)us Listed |
Related Parts: | REVConnect 12-port Termination Modules, REVConnect Blank Modules |
Included Parts: | 1 REVConnect Empty High Density Patch Panel; 1 Rear Cable Management Bar; 4 Screws (10x32); 4 Screws (12x24); 2 Velcro Straps; 1 Installation Guide |
Notes: | For proper installation, refer to Installation Guide PX107031. |
Update and Revision: | Revision Number: 0.25 Revision Date: 10-19-2023 |