(109)REVConnect 10GX Shielded Coupler, CAT6A, Single Packaging (incl. 2 cores), CMP, T568A/B-T568A/B
Suitable Applications: | 10GX System, TIA Category 6A, ISO Class EA, 10G Base-T,Wi-Fi 6, Wi-Fi 5, Surveillance, HDBaseT, PoE++, PoE+, PoE, Noisy Environments |
Type |
---|
REVConnect |
Current Rating: | 1.500 A |
Insulation Resistance: | 500 M-Ohm Minimum |
Installation Temperature Range: | -10°C To +60°C |
Storage Temperature Range: | -40°C To +70°C |
Tool Compatibility: | RVUTT01 Termination Tool |
Termination Front Connection Durability: | 750 cycles |
Termination Rear Connection Durability: | 200 cycles |
UL Rating: | UL94 V-0, UL1863, UL2043 |
Data Category: | Category 6A |
TIA/EIA Compliance: | Category 6A - TIA 568.C.2, Category 6A - ISO/IEC 11801:2002 Ed.2 |
IEEE Compliance: | Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W) |
Environmental Space: | Indoor |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | No |
UL Flammability: | UL2043 Air Handling Spaces |
Safety Listing: | c(UL)us Listed |
Related Parts: | REVConnect |
Update and Revision: | Revision Number: 0.11 Revision Date: 04-08-2022 |