Networking & Data Cable
(690)Industrial Ethernet Cable
(182)Enterprise Category Cable
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
(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
REVConnect 10GX Shielded FlexPlug, CAT6A, Single Packaging (incl. 1 core), 4 Pair, 23 AWG Solid, Elec. White, CMP, T568A/B-T568A/B
| Suitable Applications: | 10GX System, TIA Category 6A, ISO Class EA, 10G Base-T,Wi-Fi 6, Wi-Fi 5, Surveillance, HDBaseT, PoE++, PoE+, PoE, Noisy Environments |
| AWG | Stranding | No. of Pairs |
|---|---|---|
| 23 | Solid | 4 |
| Type |
|---|
| RJ45 |
| RJ45 Blades |
| REVConnect |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Tool Compatibility: | RVUTT01 Termination Tool |
| Termination Front Connection: | Mated Connection |
| Termination Front Connection Durability: | 750 cycles |
| Termination Rear Connection: | Mated Connection |
| Termination Rear Connection Durability: | 200 cycles |
| Termination | Durabilities |
|---|---|
| Cable End 1 - RJ45 | 750 Cycles |
| Cable End 2 - RevConnect | 200 Cycles |
| UL Rating: | UL94 V-0, UL1863, UL2043 |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | Category 6A - TIA 568.C.2, Category 6A - ISO/IEC 11801:2002 Ed.2 |
| IEEE Compliance: | Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W) |
| Environmental Space: | Indoor |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | No |
| UL Flammability: | UL2043 Air Handling Spaces |
| Safety Listing: | c(UL)us Listed |
| Related Parts: | REVConnect |
| Update and Revision: | Revision Number: 0.11 Revision Date: 04-08-2022 |