Product Hierarchy
Product Hierarchy

RV6PPA1U48BK - REVConnect Patch Panel, Cat 6+, Angled, 1U, 48P


REVConnect Category 6+ Patch Panel, Preloaded, Angled, 48 Port, 1U, Black

Product Overview

Suitable Applications: REVConnect 2400 & 3600 Systems, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE

Physical Characteristics (Overall)

Overall Height: 1.73
Overall Width: 19
Overall Depth: 5.83
Number of Ports: 48 Port
Front Connection: Flush
Packaging: Individually packaged in a cardboard box.
Weight: 3.437

Connectors

Materials
DescriptionMaterialColor
PanelSteelBlack
FramePC/ABSBlack
Management BarSteelBlack
Clear WindowPolycarbonateTransparent

Construction and Dimensions

Max Capacity: 48 Connectors (Preloaded)

Electrical Characteristics

Dielectric Strength: 1,000 V RMS @ 60 Hz for 1 minute
Current Rating: 1.300 A
Insulation Resistance: 500 M-Ohm Minimum
Termination Resistance: 2.5 mOhm

Temperature Range

Installation Temperature Range: -10°C to +60°C
Storage Temperature Range: -40°C to +70°C
Operating Temperature Range: -10°C to +60°C

Mechanical Characteristics

Connector System Compatibility: REVConnect
Tool Compatibility: REVConnect Termination Tool (RVUTT01)
Plug /Jack Compatibility: RJ45
Termination Front Connection: Mated Connection
Termination Front Connection Durability: 750 Cycles
Termination Rear Connection: Mated Connection
Termination Rear Connection Durability: 20 Cycles
Cable/Connector Retention: 15 lbs
Connector/Hardware Retention: 20 lbs
Plug/Connector Retention: 11.250 lbs

Standards

UL Rating: UL94V-0
Data Category: Category 6
TIA/EIA Compliance: Category 6 - TIA 568-C.2, ISO/IEC 11801-1, TIA TSB-5021
IEEE Compliance: Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE 802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: c(UL)us Listed

Related Part Numbers

Related Parts: REVConnect Termination Tool, Cat 6 Modular Cords
Variants
Item #Color
RV6PPA1U48BKBlack

Product Notes

Included Parts: 48 Cat 6 REVConnect High Density Jacks, Black, Preloaded; 50 REVConnect Cable Managers and Caps; 4 Clear Windows; 1 Rear Cable Management Bar; 4 Screws (10x32); 4 Screws (12x24); 2 Velcro Straps; 4 Frames; 1 Installation Guide
Notes: For proper installation, refer to Installation Guide PX107031.

History

Update and Revision: Revision Number: 0.29 Revision Date: 05-31-2024
No accessories are available for this product