Product Hierarchy
Product Hierarchy

RV6FFPUBK18O-S1 - REVConnect I/O FlexPlug, CAT6+, Bonded-Pair, 1/Pack, 4 Pair, 23 AWG Solid, T568A/B-T568A/B


REVConnect I/O FlexPlug, CAT6+, Single Packaging (incl. 1 core), Bonded-Pair, 4 Pair, 23 AWG Solid, UTP, CMR/CMX, T568A/B-T568A/B

Product Overview

Suitable Applications: 4800 and 3600 Systems, TIA Category 6, ISO Class E, 1000 Base-T

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
23SolidBC - Bare Copper4
Insulation
Material
PO - Polyolefin
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Nominal Diameter: 0.255 in.
Material: PVC - Polyvinyl Chloride
Wiring Scheme: T568A/B-T568A/B
Packaging: Individually packaged in a clear plastic bag.
Weight: 0.120 lbs

Connectors

Materials
DescriptionMaterialType
Cable End 1, PlugPolycarbonateRJ45
Cable End 1, ConnectionPhosphor Bronze with 50u inch Gold over Nickel PlatingRJ45 Blades
Cable End 2, Connection50uin Gold plated contactsREVConnect

Electrical Characteristics

Dielectric Strength: 1,000 V RMS @ 60 Hz
Current Rating: 1.500 A
Insulation Resistance: 500 M-Ohm Minimum
Max Contact Resistance: 20 mOhm
High Frequency
Frequency [MHz]Min. NEXT [dB]Min. RL (Return Loss) [dB]
1 MHz65 dB19.8 dB
4 MHz65 dB21.6 dB
8 MHz65 dB22.5 dB
10 MHz65 dB22.8 dB
16 MHz63 dB23.4 dB
20 MHz61 dB23.7 dB
25 MHz59.2 dB24 dB
31.25 MHz57.3 dB23 dB
62.5 MHz51.3 dB20 dB
100 MHz47.3 dB18 dB
200 MHz41.4 dB15 dB
250 MHz39.5 dB14 dB
300 MHz37.2 dB12.8 dB

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Min Bend Radius (Overall Cable): 2.75 in.
Tool Compatibility: RVUTT01 Termination Tool
Plug /Jack Compatibility: RJ45, REVConnect Core
Termination Rear Connection: Mated Connection
Termination Interface
TerminationConnectionDurabilities
Cable End 1 - RJ45Mated Connection750 Cycles
Cable End 2 - RevConnectMated Connection200 Cycles

Standards

UL Rating: UL94 V-0, UL1863
Data Category: Category 6
TIA/EIA Compliance: Category 6 - TIA 568.2-D, ISO/IEC 11801:2002 Ed.2
IEEE Compliance: Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)
Other Standards: FCC Part 68, Subpart F, IEC 60603-7

Applicable Environmental and Other Programs

MII Order #39 (China RoHS): EUP 50

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes - Cable only

Flammability, LS0H, Toxicity Testing

Safety Listing: c(UL)us Listed

Related Part Numbers

Related Parts: REVConnect
Variants
Item #ColorPackagingPut-Up TypeLength
RV6FFPUBK18O-S1BlackIndividually packaged in a clear plastic bag.Single Pack0.45 m

History

Update and Revision: Revision Number: 0.74 Revision Date: 02-20-2026
Date: 2006-07-01
No accessories are available for this product