(109)REVConnect Category 5e Patch Panel, Preloaded, Angled, 48 Port, 1U, Black
Suitable Applications: | REVConnect 1200 System, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE |
Height: | 1.73 |
Width: | 19 |
Depth: | 5.83 |
Port Count: | 48 Port |
Front Connection: | Flush |
Packaging: | Individually packaged in a cardboard box. |
Weight: | 3.437 |
Description | Material | Color |
---|---|---|
Panel | Steel | Black |
Frame | PC/ABS | Black |
Management Bar | Steel | Black |
Clear Window | Polycarbonate | Transparent |
Max Capacity: | 48 Connectors (Preloaded) |
Dielectric Strength: | 1,000 V RMS @ 60 Hz for 1 minute |
Current Rating: | 1.300 A |
Insulation Resistance: | 500 M-Ohm Minimum |
Termination Resistance: | 2.5 mOhm |
Installation Temperature Range: | -10°C to +60°C |
Storage Temperature Range: | -40°C to +70°C |
Operating Temperature Range: | -10°C to +60°C |
Footprint/Type: | REVConnect |
Tool Compatibility: | REVConnect Termination Tool (RVUTT01) |
Plug /Jack Compatibility: | RJ45 |
Termination Front Connection: | Mated Connection |
Termination Front Connection Durability: | 750 Cycles |
Termination Rear Connection: | Mated Connection |
Termination Rear Connection Durability: | 20 Cycles |
Cable/Connector Retention: | 15 lbs |
Connector/Hardware Retention: | 20 lbs |
Plug/Connector Retention: | 11.250 lbs |
UL Rating: | UL94V-0 |
Data Category: | Category 5e |
TIA/EIA Compliance: | Category 5e - TIA 568-C.2 |
IEEE Compliance: | Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE 802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W) |
Other Standards: | FCC Part 68, Subpart F, IEC 60603-7 |
Environmental Space: | Indoor |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Safety Listing: | c(UL)us Listed |
Related Parts: | REVConnect Termination Tool, Cat 5e Modular Cords |
Item # | Color | Put-Up Type |
---|---|---|
RV5PPA1U48BK | Black | 1U |
Included Parts: | 48 Cat 5e REVConnect High Density Jacks, Black, Preloaded; 50 REVConnect Cable Managers and Caps; 4 Clear Windows; 1 Rear Cable Management Bar; 4 Screws (10x32); 4 Screws (12x24); 2 Velcro Straps; 4 Frames; 1 Installation Guide |
Notes: | For proper installation, refer to Installation Guide PX107031. |
Update and Revision: | Revision Number: 0.28 Revision Date: 10-19-2023 |