Product Hierarchy
Product Hierarchy

RTO7P0.5P - RailTuff™ Thin wall cable EN 50306-4 7P 300V 7Pr 0.5mm² Str TC, XLPO Ins, TCBS, XLPO Outer Jkt


RailTuff™ Thin wall cable EN 50306-4 7P 300V 7 Pair 0.5mm² Stranded Tinned Copper, XLPO Insulation, Tinned Copper Braid, XLPO Outer Jacket

Product Overview

Suitable Applications: Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc

Construction Details

Conductor
SizeStrandingMaterial
0.5 mm²19x0.18 mmTC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor CodeNotes
XLP, XLPO, XLPE0.29 mm (0.011 in)1.42 mm (0.0559 in)White#1, White#2, White#3, White#4, White#5, White#6, White#7, White#8, White#9, White#10, White#11, White#12, White#13, White#14D.C. stability on insulation at 300Vdc in 3% NaCl solution at (85±2)°C for 240h : No breakdown
Table Notes: D.C. stability on insulation at 300Vdc in 3% NaCl solution at (85±2)°C for 240h : No breakdown
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)80%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
XLP, XLPO, XLPE0.89 mm (0.035 in)9.30 mm (0.366 in)
Overall Cable Diameter (Nominal): 9.3 ± 0.30 mm

Electrical Characteristics

Electricals
Max. Conductor DCR
40.1 Ohm/km (12.2 Ohm/1000ft)
Voltage
Breakdown Voltage
2.5kVac/5min

Mechanical Characteristics

Temperature
Operating
-40°C to +120°C
Bend Radius
Stationary Min.Installation Min.
93 mm (3.7 in)93 mm (3.7 in)
Bulk Cable Weight: 139.4 kg/km (93.67 lbs/1000ft)

Standards and Compliance

Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-2-25
ISO/IEC Compliance: IEC 60228
CENELEC Compliance: EN 50306-4, EN 45545-2
European Halogen Free Standards: IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
Other Standard Compliance(s): TJ/CL 313

Product Notes

Notes: EMEA PN: RTO7P05P; Table 7 Category MM, ROHS Compliant

History

Update and Revision: Revision Number: 0.65 Revision Date: 07-12-2024
No accessories are available for this product