(109)RailTuff™ Thin wall cable EN 50306-4 5P 300V 7 Pair 1.5 mm² Stranded Tinned Copper, XLPO Insulation, Tinned Copper Braid Shield, XLPO Inner Jacket, XLPO Outer Jacket
Suitable Applications: | Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc |
Size | Stranding | Material |
---|---|---|
1.5 mm² | 37x0.23 mm | TC - Tinned Copper |
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|---|
XLP, XLPO, XLPE | 0.35 mm (0.014 in) | 2.25 mm (0.0886 in) | White#1, White#2, White#3, White#4, White#5, White#6, White#7, White#8, White#9, White#10, White#11, White#12, White#13, White#14 | D.C. stability on insulation at 300Vdc in 3% NaCl solution at (85±2)°Cfor 240h : No breakdown |
Table Notes: | D.C. stability on insulation at 300Vdc in 3% NaCl solution at (85±2)°Cfor 240h : No breakdown |
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 80% |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
XLP, XLPO, XLPE | 0.38 mm (0.015 in) | 5.70 mm (0.224 in) |
Nom. Thickness | Nom. Diameter |
---|---|
0.82 mm (0.032 in) | 18.90 mm (0.7441 in) |
Overall Cable Diameter (Nominal): | 18.9 ± 0.30 mm |
Max. Conductor DCR |
---|
13.7 Ohm/km (4.18 Ohm/1000ft) |
Breakdown Voltage |
---|
2.5kVac/5min |
Operating |
---|
-40°C to +120°C |
Stationary Min. | Installation Min. |
---|---|
189 mm (7.44 in) | 189 mm (7.44 in) |
Bulk Cable Weight: | 399 kg/km (268 lbs/1000ft) |
Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24 |
ISO/IEC Compliance: | IEC 60228 |
CENELEC Compliance: | EN 50306-4, EN 45545-2 |
European Halogen Free Standards: | IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
Other Standard Compliance(s): | TJ/CL 313 |
Notes: | EMEA PN: RTE7P15P; Table 5 Category MMM, ROHS Compliant |
Update and Revision: | Revision Number: 0.41 Revision Date: 07-04-2024 |