(109)RailTuff™ Thin wall cable EN 50306-4 5P 300V 7 Pair 0.5 mm² Stranded Tinned Copper, XLPO Insulation, Tinned Copper Braid Shield, XLPO Inner Jacket, XLPO Outer Jacket
Suitable Applications: | Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc |
Size | Stranding | Material |
---|---|---|
0.5 mm² | 19x0.18 mm | TC - Tinned Copper |
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|---|
XLP, XLPO, XLPE | 0.29 mm (0.011 in) | 1.42 mm (0.0559 in) | White#1, White#2, White#3, White#4, White#5, White#6, White#7, White#8, White#9, White#10, White#11, White#12, White#13, White#14 | D.C. stability on insulation at 300Vdc in 3% NaCl solution at (85±2)°Cfor 240h : No breakdown |
Table Notes: | D.C. stability on insulation at 300Vdc in 3% NaCl solution at (85±2)°Cfor 240h : No breakdown |
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 80% |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
XLP, XLPO, XLPE | 0.41 mm (0.016 in) | 4.10 mm (0.161 in) |
Nom. Thickness | Nom. Diameter |
---|---|
0.75 mm (0.030 in) | 13.95 mm (0.5492 in) |
Overall Cable Diameter (Nominal): | 13.95 ± 0.25 mm |
Max. Conductor DCR |
---|
40.1 Ohm/km (12.2 Ohm/1000ft) |
Breakdown Voltage |
---|
2.5kVac/5min |
Operating |
---|
-40°C to +120°C |
Stationary Min. | Installation Min. |
---|---|
140 mm (5.5 in) | 140 mm (5.5 in) |
Bulk Cable Weight: | 244 kg/km (164 lbs/1000ft) |
Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24 |
ISO/IEC Compliance: | IEC 60228 |
CENELEC Compliance: | EN 50306-4 |
European Halogen Free Standards: | IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
Other Standard Compliance(s): | TJ/CL 313 |
Notes: | EMEA PN: RTE7P05P; Table 5 Category MMM, ROHS Compliant |
Update and Revision: | Revision Number: 0.34 Revision Date: 11-27-2023 |