(109)RailTuff™ Thin wall cable EN 50306-4 3P 300V 2 Cores 1.5 mm² Stranded Tinned Copper, XLPO Insulation, XLPO Outer Jacket
Suitable Applications: | Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc |
Size | Stranding | Material |
---|---|---|
1.5 mm² | 37x0.23 mm | TC - Tinned Copper |
Material | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|
XLP, XLPO, XLPE | 2.25 mm (0.0886 in) | White#1, White#2 | D.C. stability on insulation at 300Vdc in 3% NaCl solution at (85±2)°C for 240h : No breakdown |
Table Notes: | D.C. stability on insulation at 300Vdc in 3% NaCl solution at (85±2)°C for 240h : No breakdown |
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 80% |
Material | Nom. Thickness |
---|---|
XLP, XLPO, XLPE | 0.42 mm (0.017 in) |
Overall Cable Diameter (Nominal): | 6.4 ± 0.25 mm |
Max. Conductor DCR |
---|
13.7 Ohm/km (4.18 Ohm/1000ft) |
Breakdown Voltage |
---|
2.5kVac/5min |
Operating |
---|
-40°C to +120°C |
Stationary Min. | Installation Min. |
---|---|
64 mm (2.5 in) | 64 mm (2.5 in) |
Bulk Cable Weight: | 68 kg/km (46 lbs/1000ft) |
Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-2-25 |
ISO/IEC Compliance: | IEC 60228 |
CENELEC Compliance: | EN 50306-4, EN 45545-2 |
European Halogen Free Standards: | IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
Other Standard Compliance(s): | TJ/CL 313 |
Notes: | EMEA PN: RTD2C15P; Table 3 Category MM, ROHS Compliant |
Update and Revision: | Revision Number: 0.42 Revision Date: 07-04-2024 |