(109)RailTuff™ Thin wall cable 300V 4 Cores 1.0 mm² Tinned Copper, XLPO Insulation, Tinned Copper Braid Shield, XLPO Outer Jacket
Suitable Applications: | Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc |
Size | Material |
---|---|
1 mm² | TC - Tinned Copper |
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
XLP, XLPO, XLPE | 1.77 mm (0.0697 in) | White#1, White#2, White#3, White#4 |
Shield Type | Material |
---|---|
Braid | Tinned Copper (TC) |
Material | Nom. Diameter |
---|---|
XLP, XLPO, XLPE | 5.60 mm (0.220 in) |
Overall Cable Diameter (Nominal): | 5.6 ± 0.20 mm |
Operating |
---|
-40°C to +90°C |
Stationary Min. | Installation Min. |
---|---|
56 mm (2.2 in) | 56 mm (2.2 in) |
Bulk Cable Weight: | 67.3 kg/km (45.2 lbs/1000ft) |
Environmental Suitability: | Indoor, Outdoor, Non-Halogenated |
Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-2-25, EN 50305 |
European Halogen Free Standards: | IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
Notes: | EMEA PN: RTB4C100; |
Update and Revision: | Revision Number: 0.30 Revision Date: 11-27-2023 |